Exit
Split inner ring type (CRBB): Consists of two inner semi-rings and an outer ring, which is suitable for rotating the outer ring.
1 - 25 of 74 | Results Per Page | View | Unit of Measure
1 2 3 

Item #

Inner Diameter

Outside Diameter

Width

Oil Holes

Dynamic Load Rating

Static Load Rating

Sort by
CRBB03010NN N/A 30 mm N/A 55 mm N/A 10 mm N/A 1.5 mm N/A 8.2 kN N/A 9.2 kN
CRBB03010WW N/A 30 mm N/A 55 mm N/A 10 mm N/A 1.5 mm N/A 8.2 kN N/A 9.2 kN
CRBB03510NN N/A 35 mm N/A 60 mm N/A 10 mm N/A 1.5 mm N/A 8.5 kN N/A 10 kN
CRBB03510WW N/A 35 mm N/A 60 mm N/A 10 mm N/A 1.5 mm N/A 8.5 kN N/A 10 kN
CRBB04010NN N/A 40 mm N/A 65 mm N/A 10 mm N/A 1.5 mm N/A 9.3 kN N/A 11.6 kN
CRBB04010WW N/A 40 mm N/A 65 mm N/A 10 mm N/A 1.5 mm N/A 9.3 kN N/A 11.6 kN
CRBB04510NN N/A 45 mm N/A 70 mm N/A 10 mm N/A 1.5 mm N/A 9.6 kN N/A 12.5 kN
CRBB04510WW N/A 45 mm N/A 70 mm N/A 10 mm N/A 1.5 mm N/A 9.6 kN N/A 12.5 kN
CRBB05013NN N/A 50 mm N/A 80 mm N/A 13 mm N/A 2 mm N/A 18.9 kN N/A 23.4 kN
CRBB05013WW N/A 50 mm N/A 80 mm N/A 13 mm N/A 2 mm N/A 18.9 kN N/A 23.4 kN
CRBB06013NN N/A 60 mm N/A 90 mm N/A 13 mm N/A 2 mm N/A 20.3 kN N/A 27 kN
CRBB06013WW N/A 60 mm N/A 90 mm N/A 13 mm N/A 2 mm N/A 20.3 kN N/A 27 kN
CRBB07013NN N/A 70 mm N/A 100 mm N/A 13 mm N/A 2 mm N/A 21.7 kN N/A 30.6 kN
CRBB07013WW N/A 70 mm N/A 100 mm N/A 13 mm N/A 2 mm N/A 21.7 kN N/A 30.6 kN
CRBB08013NN N/A 80 mm N/A 110 mm N/A 13 mm N/A 2 mm N/A 22.8 kN N/A 34.2 kN
CRBB08013WW N/A 80 mm N/A 110 mm N/A 13 mm N/A 2 mm N/A 22.8 kN N/A 34.2 kN
CRBB08016NN N/A 80 mm N/A 120 mm N/A 16 mm N/A 2.5 mm N/A 30.2 kN N/A 44.8 kN
CRBB08016WW N/A 80 mm N/A 120 mm N/A 16 mm N/A 2.5 mm N/A 30.2 kN N/A 44.8 kN
CRBB09016NN N/A 90 mm N/A 130 mm N/A 16 mm N/A 2.5 mm N/A 30.8 kN N/A 47.4 kN
CRBB09016WW N/A 90 mm N/A 130 mm N/A 16 mm N/A 2.5 mm N/A 30.8 kN N/A 47.4 kN
CRBB09020NN N/A 90 mm N/A 140 mm N/A 20 mm N/A 2.5 mm N/A 39.7 kN N/A 60.2 kN
CRBB09020WW N/A 90 mm N/A 140 mm N/A 20 mm N/A 2.5 mm N/A 39.7 kN N/A 60.2 kN
CRBB10016NN N/A 100 mm N/A 140 mm N/A 16 mm N/A 2.5 mm N/A 32.5 kN N/A 52.3 kN
CRBB10016WW N/A 100 mm N/A 140 mm N/A 16 mm N/A 2.5 mm N/A 32.5 kN N/A 52.3 kN
CRBB10020NN N/A 100 mm N/A 150 mm N/A 20 mm N/A 2.5 mm N/A 40.4 kN N/A 63.6 kN
1 - 25 of 74 | Results Per Page | View | Unit of Measure
1 2 3