Unit of Measure

Inner Diameter

N/A 80 mm

Outside Diameter

N/A 110 mm

Width

N/A 13 mm

Radius

N/A 0.6 mm

Oil Holes

N/A 2 mm

Dynamic Load Rating

N/A 22.8 kN

Static Load Rating

N/A 34.2 kN

da

N/A 87 mm

Da

N/A 102 mm