Clear
Filter
Type
- 13bit encoder
- 17bit encoder
Rated Output
- 400 W
Interface
Encoder Type
- 13bit less-wire incremental encoder
- 17bit serial incremental encoder(HIWIN17)
- Dual Loop (Full closed loop) and 17bit serial absolute encoder
Depth (mm)
- 52.8
- 72.8
Item # |
Type |
Rated Output |
Interface |
Voltage Range |
Encoder Type |
---|---|---|---|---|---|
D2T-0423-S-B4 | Type N/A 17bit encoder | Rated Output N/A 400 W | Interface N/A Standard | Voltage Range N/A 1/3 phase 110/220VAC | Encoder Type N/A 17bit serial incremental encoder(HIWIN17) |
D2T-0423-S-B5 | Type N/A 17bit encoder | Rated Output N/A 400 W | Interface N/A Standard | Voltage Range N/A 1/3 phase 110/220VAC | Encoder Type N/A Dual Loop (Full closed loop) and 17bit serial absolute encoder |
D2T-0423-E-B4 | Type N/A 17bit encoder | Rated Output N/A 400 W | Interface N/A EtherCAT(CoE) | Voltage Range N/A 1/3 phase 110/220VAC | Encoder Type N/A 17bit serial incremental encoder(HIWIN17) |
D2T-0423-E-B5 | Type N/A 17bit encoder | Rated Output N/A 400 W | Interface N/A EtherCAT(CoE) | Voltage Range N/A 1/3 phase 110/220VAC | Encoder Type N/A Dual Loop (Full closed loop) and 17bit serial absolute encoder |
D2T-0423-F-B4 | Type N/A 17bit encoder | Rated Output N/A 400 W | Interface N/A EtherCAT(mega-ulink) | Voltage Range N/A 1/3 phase 110/220VAC | Encoder Type N/A 17bit serial incremental encoder(HIWIN17) |
D2T-0423-F-B5 | Type N/A 17bit encoder | Rated Output N/A 400 W | Interface N/A EtherCAT(mega-ulink) | Voltage Range N/A 1/3 phase 110/220VAC | Encoder Type N/A Dual Loop (Full closed loop) and 17bit serial absolute encoder |
D2T-0423-K-B4 | Type N/A 17bit encoder | Rated Output N/A 400 W | Interface N/A Standard with extension I/O modules | Voltage Range N/A 1/3 phase 110/220VAC | Encoder Type N/A 17bit serial incremental encoder(HIWIN17) |
D2T-0423-K-B5 | Type N/A 17bit encoder | Rated Output N/A 400 W | Interface N/A Standard with extension I/O modules | Voltage Range N/A 1/3 phase 110/220VAC | Encoder Type N/A Dual Loop (Full closed loop) and 17bit serial absolute encoder |
D2-0423-S-B0 | Type N/A 13bit encoder | Rated Output N/A 400 W | Interface N/A Standard | Voltage Range N/A 1/3 phase 110/220VAC | Encoder Type N/A 13bit less-wire incremental encoder |
D2-0423-E-B0 | Type N/A 13bit encoder | Rated Output N/A 400 W | Interface N/A EtherCAT(CoE) | Voltage Range N/A 1/3 phase 110/220VAC | Encoder Type N/A 13bit less-wire incremental encoder |
D2-0423-F-B0 | Type N/A 13bit encoder | Rated Output N/A 400 W | Interface N/A EtherCAT(mega-ulink) | Voltage Range N/A 1/3 phase 110/220VAC | Encoder Type N/A 13bit less-wire incremental encoder |
D2-0423-T-B0 | Type N/A 13bit encoder | Rated Output N/A 400 W | Interface N/A Modbus | Voltage Range N/A 1/3 phase 110/220VAC | Encoder Type N/A 13bit less-wire incremental encoder |