Item # |
Output Speed |
Output Torque |
Holding Brake Options |
Encoder Type |
Motor Shaft |
Weight (with brake) [kg] |
---|---|---|---|---|---|---|
FRMS7520508A | Output Speed N/A 3000 rpm | Output Torque N/A 2.4 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A Round shaft / without oil seal | Weight (with brake) [kg] N/A 2.66 |
FRMS7520508B | Output Speed N/A 3000 rpm | Output Torque N/A 2.4 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A Round shaft / with oil seal | Weight (with brake) [kg] N/A 2.66 |
FRMS7520508C | Output Speed N/A 3000 rpm | Output Torque N/A 2.4 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A With key and center tap / without oil seal | Weight (with brake) [kg] N/A 2.66 |
FRMS7520508D | Output Speed N/A 3000 rpm | Output Torque N/A 2.4 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A With key and center tap / with oil seal | Weight (with brake) [kg] N/A 2.66 |
FRMS7520408A | Output Speed N/A 3000 rpm | Output Torque N/A 2.4 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A Round shaft / without oil seal | Weight (with brake) [kg] N/A 2.66 |
FRMS7520408B | Output Speed N/A 3000 rpm | Output Torque N/A 2.4 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A Round shaft / with oil seal | Weight (with brake) [kg] N/A 2.66 |
FRMS7520408C | Output Speed N/A 3000 rpm | Output Torque N/A 2.4 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A With key and center tap / without oil seal | Weight (with brake) [kg] N/A 2.66 |
FRMS7520408D | Output Speed N/A 3000 rpm | Output Torque N/A 2.4 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A With key and center tap / with oil seal | Weight (with brake) [kg] N/A 2.66 |
FRMS7520608A | Output Speed N/A 3000 rpm | Output Torque N/A 2.4 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A Round shaft / without oil seal | Weight (with brake) [kg] N/A 2.66 |
FRMS7520608B | Output Speed N/A 3000 rpm | Output Torque N/A 2.4 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A Round shaft / with oil seal | Weight (with brake) [kg] N/A 2.66 |
FRMS7520608C | Output Speed N/A 3000 rpm | Output Torque N/A 2.4 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A With key and center tap / without oil seal | Weight (with brake) [kg] N/A 2.66 |
FRMS7520608D | Output Speed N/A 3000 rpm | Output Torque N/A 2.4 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A With key and center tap / with oil seal | Weight (with brake) [kg] N/A 2.66 |
FRMS752B508A | Output Speed N/A 3000 rpm | Output Torque N/A 2.4 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A Round shaft / without oil seal | Weight (with brake) [kg] N/A 3.32 |
FRMS752B508B | Output Speed N/A 3000 rpm | Output Torque N/A 2.4 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A Round shaft / with oil seal | Weight (with brake) [kg] N/A 3.32 |
FRMS752B508C | Output Speed N/A 3000 rpm | Output Torque N/A 2.4 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A With key and center tap / without oil seal | Weight (with brake) [kg] N/A 3.32 |
FRMS752B508D | Output Speed N/A 3000 rpm | Output Torque N/A 2.4 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A With key and center tap / with oil seal | Weight (with brake) [kg] N/A 3.32 |
FRMS752B408A | Output Speed N/A 3000 rpm | Output Torque N/A 2.4 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A Round shaft / without oil seal | Weight (with brake) [kg] N/A 3.32 |
FRMS752B408B | Output Speed N/A 3000 rpm | Output Torque N/A 2.4 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A Round shaft / with oil seal | Weight (with brake) [kg] N/A 3.32 |
FRMS752B408C | Output Speed N/A 3000 rpm | Output Torque N/A 2.4 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A With key and center tap / without oil seal | Weight (with brake) [kg] N/A 3.32 |
FRMS752B408D | Output Speed N/A 3000 rpm | Output Torque N/A 2.4 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A With key and center tap / with oil seal | Weight (with brake) [kg] N/A 3.32 |
FRMS752B608A | Output Speed N/A 3000 rpm | Output Torque N/A 2.4 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A Round shaft / without oil seal | Weight (with brake) [kg] N/A 3.32 |
FRMS752B608B | Output Speed N/A 3000 rpm | Output Torque N/A 2.4 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A Round shaft / with oil seal | Weight (with brake) [kg] N/A 3.32 |
FRMS752B608C | Output Speed N/A 3000 rpm | Output Torque N/A 2.4 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A With key and center tap / without oil seal | Weight (with brake) [kg] N/A 3.32 |
FRMS752B608D | Output Speed N/A 3000 rpm | Output Torque N/A 2.4 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A With key and center tap / with oil seal | Weight (with brake) [kg] N/A 3.32 |