Item # |
Output Speed |
Output Torque |
Holding Brake Options |
Encoder Type |
Motor Shaft |
Weight (with brake) [kg] |
---|---|---|---|---|---|---|
FRLS2020506A | Output Speed N/A 3000 rpm | Output Torque N/A 0.64 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A Round shaft / without oil seal | Weight (with brake) [kg] N/A 0.95 |
FRLS2020506B | Output Speed N/A 3000 rpm | Output Torque N/A 0.64 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A Round shaft / with oil seal | Weight (with brake) [kg] N/A 0.95 |
FRLS2020506C | Output Speed N/A 3000 rpm | Output Torque N/A 0.64 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A With key and center tap / without oil seal | Weight (with brake) [kg] N/A 0.95 |
FRLS2020506D | Output Speed N/A 3000 rpm | Output Torque N/A 0.64 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A With key and center tap / with oil seal | Weight (with brake) [kg] N/A 0.95 |
FRLS2020406A | Output Speed N/A 3000 rpm | Output Torque N/A 0.64 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A Round shaft / without oil seal | Weight (with brake) [kg] N/A 0.95 |
FRLS2020406B | Output Speed N/A 3000 rpm | Output Torque N/A 0.64 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A Round shaft / with oil seal | Weight (with brake) [kg] N/A 0.95 |
FRLS2020406C | Output Speed N/A 3000 rpm | Output Torque N/A 0.64 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A With key and center tap / without oil seal | Weight (with brake) [kg] N/A 0.95 |
FRLS2020406D | Output Speed N/A 3000 rpm | Output Torque N/A 0.64 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A With key and center tap / with oil seal | Weight (with brake) [kg] N/A 0.95 |
FRLS2020606A | Output Speed N/A 3000 rpm | Output Torque N/A 0.64 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A Round shaft / without oil seal | Weight (with brake) [kg] N/A 0.95 |
FRLS2020606B | Output Speed N/A 3000 rpm | Output Torque N/A 0.64 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A Round shaft / with oil seal | Weight (with brake) [kg] N/A 0.95 |
FRLS2020606C | Output Speed N/A 3000 rpm | Output Torque N/A 0.64 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A With key and center tap / without oil seal | Weight (with brake) [kg] N/A 0.95 |
FRLS2020606D | Output Speed N/A 3000 rpm | Output Torque N/A 0.64 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A With key and center tap / with oil seal | Weight (with brake) [kg] N/A 0.95 |
FRLS202B506A | Output Speed N/A 3000 rpm | Output Torque N/A 0.64 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A Round shaft / without oil seal | Weight (with brake) [kg] N/A 1.5 |
FRLS202B506B | Output Speed N/A 3000 rpm | Output Torque N/A 0.64 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A Round shaft / with oil seal | Weight (with brake) [kg] N/A 1.5 |
FRLS202B506C | Output Speed N/A 3000 rpm | Output Torque N/A 0.64 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A With key and center tap / without oil seal | Weight (with brake) [kg] N/A 1.5 |
FRLS202B506D | Output Speed N/A 3000 rpm | Output Torque N/A 0.64 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A With key and center tap / with oil seal | Weight (with brake) [kg] N/A 1.5 |
FRLS202B406A | Output Speed N/A 3000 rpm | Output Torque N/A 0.64 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A Round shaft / without oil seal | Weight (with brake) [kg] N/A 1.5 |
FRLS202B406B | Output Speed N/A 3000 rpm | Output Torque N/A 0.64 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A Round shaft / with oil seal | Weight (with brake) [kg] N/A 1.5 |
FRLS202B406C | Output Speed N/A 3000 rpm | Output Torque N/A 0.64 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A With key and center tap / without oil seal | Weight (with brake) [kg] N/A 1.5 |
FRLS202B406D | Output Speed N/A 3000 rpm | Output Torque N/A 0.64 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A With key and center tap / with oil seal | Weight (with brake) [kg] N/A 1.5 |
FRLS202B606A | Output Speed N/A 3000 rpm | Output Torque N/A 0.64 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A Round shaft / without oil seal | Weight (with brake) [kg] N/A 1.5 |
FRLS202B606B | Output Speed N/A 3000 rpm | Output Torque N/A 0.64 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A Round shaft / with oil seal | Weight (with brake) [kg] N/A 1.5 |
FRLS202B606C | Output Speed N/A 3000 rpm | Output Torque N/A 0.64 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A With key and center tap / without oil seal | Weight (with brake) [kg] N/A 1.5 |
FRLS202B606D | Output Speed N/A 3000 rpm | Output Torque N/A 0.64 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A With key and center tap / with oil seal | Weight (with brake) [kg] N/A 1.5 |