Item # |
Output Speed |
Output Torque |
Holding Brake Options |
Encoder Type |
Motor Shaft |
Weight (with brake) [kg] |
---|---|---|---|---|---|---|
FRMM1K20513A | Output Speed N/A 2000 rpm | Output Torque N/A 4.77 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A Round shaft / without oil seal | Weight (with brake) [kg] N/A 5.4 |
FRMM1K20513B | Output Speed N/A 2000 rpm | Output Torque N/A 4.77 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A Round shaft / with oil seal | Weight (with brake) [kg] N/A 5.4 |
FRMM1K20513C | Output Speed N/A 2000 rpm | Output Torque N/A 4.77 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A With key and center tap / without oil seal | Weight (with brake) [kg] N/A 5.4 |
FRMM1K20513D | Output Speed N/A 2000 rpm | Output Torque N/A 4.77 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A With key and center tap / with oil seal | Weight (with brake) [kg] N/A 5.4 |
FRMM1K20413A | Output Speed N/A 2000 rpm | Output Torque N/A 4.77 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A Round shaft / without oil seal | Weight (with brake) [kg] N/A 5.4 |
FRMM1K20413B | Output Speed N/A 2000 rpm | Output Torque N/A 4.77 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A Round shaft / with oil seal | Weight (with brake) [kg] N/A 5.4 |
FRMM1K20413C | Output Speed N/A 2000 rpm | Output Torque N/A 4.77 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A With key and center tap / without oil seal | Weight (with brake) [kg] N/A 5.4 |
FRMM1K20413D | Output Speed N/A 2000 rpm | Output Torque N/A 4.77 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A With key and center tap / with oil seal | Weight (with brake) [kg] N/A 5.4 |
FRMM1K20613A | Output Speed N/A 2000 rpm | Output Torque N/A 4.77 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A Round shaft / without oil seal | Weight (with brake) [kg] N/A 5.4 |
FRMM1K20613B | Output Speed N/A 2000 rpm | Output Torque N/A 4.77 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A Round shaft / with oil seal | Weight (with brake) [kg] N/A 5.4 |
FRMM1K20613C | Output Speed N/A 2000 rpm | Output Torque N/A 4.77 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A With key and center tap / without oil seal | Weight (with brake) [kg] N/A 5.4 |
FRMM1K20613D | Output Speed N/A 2000 rpm | Output Torque N/A 4.77 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A With key and center tap / with oil seal | Weight (with brake) [kg] N/A 5.4 |
FRMM1K2B513A | Output Speed N/A 2000 rpm | Output Torque N/A 4.77 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A Round shaft / without oil seal | Weight (with brake) [kg] N/A 6.2 |
FRMM1K2B513B | Output Speed N/A 2000 rpm | Output Torque N/A 4.77 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A Round shaft / with oil seal | Weight (with brake) [kg] N/A 6.2 |
FRMM1K2B513C | Output Speed N/A 2000 rpm | Output Torque N/A 4.77 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A With key and center tap / without oil seal | Weight (with brake) [kg] N/A 6.2 |
FRMM1K2B513D | Output Speed N/A 2000 rpm | Output Torque N/A 4.77 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A With key and center tap / with oil seal | Weight (with brake) [kg] N/A 6.2 |
FRMM1K2B413A | Output Speed N/A 2000 rpm | Output Torque N/A 4.77 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A Round shaft / without oil seal | Weight (with brake) [kg] N/A 6.2 |
FRMM1K2B413B | Output Speed N/A 2000 rpm | Output Torque N/A 4.77 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A Round shaft / with oil seal | Weight (with brake) [kg] N/A 6.2 |
FRMM1K2B413C | Output Speed N/A 2000 rpm | Output Torque N/A 4.77 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A With key and center tap / without oil seal | Weight (with brake) [kg] N/A 6.2 |
FRMM1K2B413D | Output Speed N/A 2000 rpm | Output Torque N/A 4.77 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A With key and center tap / with oil seal | Weight (with brake) [kg] N/A 6.2 |
FRMM1K2B613A | Output Speed N/A 2000 rpm | Output Torque N/A 4.77 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A Round shaft / without oil seal | Weight (with brake) [kg] N/A 6.2 |
FRMM1K2B613B | Output Speed N/A 2000 rpm | Output Torque N/A 4.77 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A Round shaft / with oil seal | Weight (with brake) [kg] N/A 6.2 |
FRMM1K2B613C | Output Speed N/A 2000 rpm | Output Torque N/A 4.77 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A With key and center tap / without oil seal | Weight (with brake) [kg] N/A 6.2 |
FRMM1K2B613D | Output Speed N/A 2000 rpm | Output Torque N/A 4.77 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A With key and center tap / with oil seal | Weight (with brake) [kg] N/A 6.2 |