Unit of Measure

Shaft Outside Diameter

N/A 40 mm

Outside Diameter

N/A 101 mm

L1

N/A 380 mm

L2

N/A 400 mm

L3

N/A 639 mm

Accuracy Grade

N/A 5

Stroke

N/A 250 mm

Pitch Circle Diameter (PCD)

N/A 40.6 mm

Root Diameter (RD)

N/A 37.324 mm

Direction

N/A Right Hand

Lead Angle

N/A 2.24 º

Screw P.C.D.

N/A 40.6 mm

Steel Ball Diameter

N/A 3.175 mm

Circuits

N/A 2.5x2

Static Load

N/A 7134 kgf

Dynamic Load

N/A 2070 kgf

Axial Play

N/A 0 mm

Drag Torque

N/A 1.81-4.21 kgf·cm

Spacer Ball

N/A -