Unit of Measure

Shaft Outside Diameter

N/A 32 mm

Outside Diameter

N/A 85 mm

L1

N/A 1680 mm

L2

N/A 1719 mm

L3

N/A 1876 mm

Accuracy Grade

N/A 5

Stroke

N/A 1500 mm

Pitch Circle Diameter (PCD)

N/A 32.8 mm

Root Diameter (RD)

N/A 28.744 mm

Direction

N/A Right Hand

Lead Angle

N/A 17.25 º

Screw P.C.D.

N/A 32.8 mm

Steel Ball Diameter

N/A 3.969 mm

Circuits

N/A 2

Static Load

N/A 1765 kgf3530 kgf

Dynamic Load

N/A 800 kgf1280 kgf

Axial Play

N/A 0 mm0.005 OR LESS mm

Drag Torque

N/A 0.7-3.21 kgf·cm0.8 MAX kgf·cm

Spacer Ball

N/A - 1:1