Flange end, single nut, internal recirculation cap.
Unit of Measure
Type |
N/A Ball Nut |
Nominal Diameter |
N/A 80 mm |
D6 |
N/A 145 mm |
L2 |
N/A 114 mm |
L7 |
N/A 20 mm |
D |
N/A 105 mm |
D4 |
N/A 125 mm |
Start Angle |
N/A 15 º |
D5 |
N/A 13.5 mm |
H1 |
N/A 110 mm |
L1 |
N/A 12 mm |
M (Oil Hole) |
N/A M8x1P |
Oil Hole Location |
N/A 30 º |
L11 |
N/A 10 mm |
Angle between Bolt Holes |
N/A 30 º |
Lead |
N/A 10 mm |
Ball Diameter |
N/A 6.350 mm |
Circuits |
N/A 6 |
Dynamic Load |
N/A 10560 kgf |
Static Load |
N/A 47940 kgf |