Support Units - WBK Series
Support Units
HIWIN bearing supports are composed of main body, bearings, cover plate, spacers, oil seals, lock nut, and set screws. Matched with the customer´s axial loading requirement, the bearing support has three configuration types: DF, DFD and DFF.
Product Features:
Product Features:
- Suitable for heavy load applications, such as ballscrew supports for machine tools.
- Matched with high accuracy, high stiffness ball screw bearings.
- HIWIN bearing supports could be assembled with HIWIN ballscrews for a total solution.
Item # |
d |
D |
Basic Dynamic Load Rating |
Permissible Axial Load |
Preload |
Axial Rigidity |
Max Starting Torque |
---|---|---|---|---|---|---|---|
WBK 15 DF | d N/A 15 mm | D N/A 70 mm | Basic Dynamic Load Rating N/A 21.9 kN | Permissible Axial Load N/A 26.6 kN | Preload N/A 2.15 kN | Axial Rigidity N/A 750 N/µm | Max Starting Torque N/A 0.19 N·m |
WBK 17 DF | d N/A 17 mm | D N/A 70 mm | Basic Dynamic Load Rating N/A 21.9 kN | Permissible Axial Load N/A 26.6 kN | Preload N/A 2.15 kN | Axial Rigidity N/A 750 N/µm | Max Starting Torque N/A 0.19 N·m |
WBK 20 DF | d N/A 20 mm | D N/A 70 mm | Basic Dynamic Load Rating N/A 21.9 kN | Permissible Axial Load N/A 26.6 kN | Preload N/A 2.15 kN | Axial Rigidity N/A 750 N/µm | Max Starting Torque N/A 0.19 N·m |
WBK 25 DF | d N/A 25 mm | D N/A 85 mm | Basic Dynamic Load Rating N/A 28.5 kN | Permissible Axial Load N/A 40.5 kN | Preload N/A 3.15 kN | Axial Rigidity N/A 1000 N/µm | Max Starting Torque N/A 0.29 N·m |
WBK 30 DF | d N/A 30 mm | D N/A 85 mm | Basic Dynamic Load Rating N/A 29.2 kN | Permissible Axial Load N/A 43 kN | Preload N/A 3.35 kN | Axial Rigidity N/A 1030 N/µm | Max Starting Torque N/A 0.30 N·m |
WBK 35 DF | d N/A 35 mm | D N/A 95 mm | Basic Dynamic Load Rating N/A 31 kN | Permissible Axial Load N/A 50 kN | Preload N/A 3.8 kN | Axial Rigidity N/A 1180 N/µm | Max Starting Torque N/A 0.34 N·m |
WBK 40 DF | d N/A 40 mm | D N/A 95 mm | Basic Dynamic Load Rating N/A 31.5 kN | Permissible Axial Load N/A 52 kN | Preload N/A 3.9 kN | Axial Rigidity N/A 1230 N/µm | Max Starting Torque N/A 0.36 N·m |
WBK 25 DFD | d N/A 25 mm | D N/A 85 mm | Basic Dynamic Load Rating N/A 46.5 kN | Permissible Axial Load N/A 81.5 kN | Preload N/A 4.3 kN | Axial Rigidity N/A 1470 N/µm | Max Starting Torque N/A 0.39 N·m |
WBK 30 DFD | d N/A 30 mm | D N/A 85 mm | Basic Dynamic Load Rating N/A 47.5 kN | Permissible Axial Load N/A 86 kN | Preload N/A 4.5 kN | Axial Rigidity N/A 1520 N/µm | Max Starting Torque N/A 0.40 N·m |
WBK 35 DFD | d N/A 35 mm | D N/A 95 mm | Basic Dynamic Load Rating N/A 50.5 kN | Permissible Axial Load N/A 100 kN | Preload N/A 5.2 kN | Axial Rigidity N/A 1710 N/µm | Max Starting Torque N/A 0.45 N·m |
WBK 40 DFD | d N/A 40 mm | D N/A 95 mm | Basic Dynamic Load Rating N/A 51.5 kN | Permissible Axial Load N/A 104 kN | Preload N/A 5.3 kN | Axial Rigidity N/A 1810 N/µm | Max Starting Torque N/A 0.47 N·m |
WBK 25 DFF | d N/A 25 mm | D N/A 85 mm | Basic Dynamic Load Rating N/A 46.5 kN | Permissible Axial Load N/A 81.5 kN | Preload N/A 6.3 kN | Axial Rigidity N/A 1960 N/µm | Max Starting Torque N/A 0.49 N·m |
WBK 30 DFF | d N/A 30 mm | D N/A 85 mm | Basic Dynamic Load Rating N/A 47.5 kN | Permissible Axial Load N/A 86 kN | Preload N/A 6.7 kN | Axial Rigidity N/A 2010 N/µm | Max Starting Torque N/A 0.5 N·m |
WBK 35 DFF | d N/A 35 mm | D N/A 95 mm | Basic Dynamic Load Rating N/A 50.5 kN | Permissible Axial Load N/A 100 kN | Preload N/A 7.65 kN | Axial Rigidity N/A 2350 N/µm | Max Starting Torque N/A 0.59 N·m |
WBK 40 DFF | d N/A 40 mm | D N/A 95 mm | Basic Dynamic Load Rating N/A 51.5 kN | Permissible Axial Load N/A 104 kN | Preload N/A 7.85 kN | Axial Rigidity N/A 2400 N/µm | Max Starting Torque N/A 0.61 N·m |