Support Units
>
Support Units - Standard Types
>
Support Units - FK Series
> View Items
All Categories
All Categories
Support Units
Support Units
Support Units - Standard Types
Support Units - Standard Types
Support Units - FK Series
Support Units - FK Series
View Items
Support Units - FK Series
Email This Page
Printable Page
Support Units - FK Series
Support Units - Standard Types
Close Window
1 - 20 of 20
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1
Request Information
Compare Items
Item #
d1
H
A
F
L
Weight
FK05-A
d1
N/A
5 mm
H
N/A
6 mm
A
N/A
34 mm
F
N/A
10.5 mm
L
N/A
16.5 mm
Weight
N/A
0.10 kg
FK06-A
d1
N/A
6 mm
H
N/A
7 mm
A
N/A
36 mm
F
N/A
13.0 mm
L
N/A
20 mm
Weight
N/A
0.10 kg
FK05-B
d1
N/A
5 mm
H
N/A
6 mm
A
N/A
34 mm
F
N/A
10.5 mm
L
N/A
16.5 mm
Weight
N/A
0.10 kg
FK06-B
d1
N/A
6 mm
H
N/A
7 mm
A
N/A
36 mm
F
N/A
13.0 mm
L
N/A
20 mm
Weight
N/A
0.10 kg
FK08-A
d1
N/A
8 mm
H
N/A
9 mm
A
N/A
43 mm
F
N/A
14.0 mm
L
N/A
23.0 mm
Weight
N/A
0.16 kg
FK08-B
d1
N/A
8 mm
H
N/A
9 mm
A
N/A
43 mm
F
N/A
14.0 mm
L
N/A
23.0 mm
Weight
N/A
0.16 kg
FK10-A
d1
N/A
10 mm
H
N/A
10 mm
A
N/A
52 mm
F
N/A
17.0 mm
L
N/A
27 mm
Weight
N/A
0.25 kg
FK10-B
d1
N/A
10 mm
H
N/A
10 mm
A
N/A
52 mm
F
N/A
17.0 mm
L
N/A
27 mm
Weight
N/A
0.25 kg
FK12-A
d1
N/A
12 mm
H
N/A
10 mm
A
N/A
54 mm
F
N/A
17.0 mm
L
N/A
27 mm
Weight
N/A
0.26 kg
FK12-B
d1
N/A
12 mm
H
N/A
10 mm
A
N/A
54 mm
F
N/A
17.0 mm
L
N/A
27 mm
Weight
N/A
0.26 kg
FK15-A
d1
N/A
15 mm
H
N/A
15 mm
A
N/A
63 mm
F
N/A
17.0 mm
L
N/A
32.0 mm
Weight
N/A
0.40 kg
FK15-B
d1
N/A
15 mm
H
N/A
15 mm
A
N/A
63 mm
F
N/A
17.0 mm
L
N/A
32.0 mm
Weight
N/A
0.40 kg
FK17-A
d1
N/A
17 mm
H
N/A
22 mm
A
N/A
77 mm
F
N/A
23.0 mm
L
N/A
45.0 mm
Weight
N/A
0.85 kg
FK17-B
d1
N/A
17 mm
H
N/A
22 mm
A
N/A
77 mm
F
N/A
23.0 mm
L
N/A
45.0 mm
Weight
N/A
0.85 kg
FK20-A
d1
N/A
20 mm
H
N/A
22 mm
A
N/A
85 mm
F
N/A
30.0 mm
L
N/A
52.0 mm
Weight
N/A
1.20 kg
FK20-B
d1
N/A
20 mm
H
N/A
22 mm
A
N/A
85 mm
F
N/A
30.0 mm
L
N/A
52.0 mm
Weight
N/A
1.20 kg
FK25-A
d1
N/A
25 mm
H
N/A
27 mm
A
N/A
98 mm
F
N/A
30.0 mm
L
N/A
57.0 mm
Weight
N/A
1.60 kg
FK25-B
d1
N/A
25 mm
H
N/A
27 mm
A
N/A
98 mm
F
N/A
30.0 mm
L
N/A
57.0 mm
Weight
N/A
1.60 kg
FK30-A
d1
N/A
30 mm
H
N/A
30 mm
A
N/A
117 mm
F
N/A
32 mm
L
N/A
62.0 mm
Weight
N/A
2.38 kg
FK30-B
d1
N/A
30 mm
H
N/A
30 mm
A
N/A
117 mm
F
N/A
32 mm
L
N/A
62.0 mm
Weight
N/A
2.38 kg
1 - 20 of 20
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1