Clear
Filter
Shaft Outside Diameter (mm)
Outside Diameter (mm)
L3 (mm)
Static Load (kgf)
Dynamic Load (kgf)
Item # |
Shaft Outside Diameter |
Outside Diameter |
L3 |
Static Load |
Dynamic Load |
---|---|---|---|---|---|
R40-10B1-OFSW-2380-2639-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 124 mm | L3 N/A 2639 mm | Static Load N/A 7069 kgf | Dynamic Load N/A 2958 kgf |
R40-10B1-OFSW-480-739-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 124 mm | L3 N/A 739 mm | Static Load N/A 7069 kgf | Dynamic Load N/A 2958 kgf |
R40-10B1-OFSW-580-839-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 124 mm | L3 N/A 839 mm | Static Load N/A 7069 kgf | Dynamic Load N/A 2958 kgf |
R40-10B1-OFSW-680-939-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 124 mm | L3 N/A 939 mm | Static Load N/A 7069 kgf | Dynamic Load N/A 2958 kgf |
R40-10B1-OFSW-780-1039-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 124 mm | L3 N/A 1039 mm | Static Load N/A 7069 kgf | Dynamic Load N/A 2958 kgf |
R40-10B1-OFSW-980-1239-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 124 mm | L3 N/A 1239 mm | Static Load N/A 7069 kgf | Dynamic Load N/A 2958 kgf |
R40-12B1-OFSW-1380-1639-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 128 mm | L3 N/A 1639 mm | Static Load N/A 7837 kgf | Dynamic Load N/A 3425 kgf |
R40-12B1-OFSW-1780-2039-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 128 mm | L3 N/A 2039 mm | Static Load N/A 7837 kgf | Dynamic Load N/A 3425 kgf |
R40-12B1-OFSW-2480-2739-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 128 mm | L3 N/A 2739 mm | Static Load N/A 7837 kgf | Dynamic Load N/A 3425 kgf |
R40-12B1-OFSW-680-939-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 128 mm | L3 N/A 939 mm | Static Load N/A 7837 kgf | Dynamic Load N/A 3425 kgf |
R40-12B1-OFSW-980-1239-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 128 mm | L3 N/A 1239 mm | Static Load N/A 7837 kgf | Dynamic Load N/A 3425 kgf |
R40-5B2-OFSW-1180-1439-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 101 mm | L3 N/A 1439 mm | Static Load N/A 7134 kgf | Dynamic Load N/A 2070 kgf |
R40-5B2-OFSW-1580-1839-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 101 mm | L3 N/A 1839 mm | Static Load N/A 7134 kgf | Dynamic Load N/A 2070 kgf |
R40-5B2-OFSW-380-639-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 101 mm | L3 N/A 639 mm | Static Load N/A 7134 kgf | Dynamic Load N/A 2070 kgf |
R40-5B2-OFSW-580-839-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 101 mm | L3 N/A 839 mm | Static Load N/A 7134 kgf | Dynamic Load N/A 2070 kgf |
R40-5B2-OFSW-780-1039-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 101 mm | L3 N/A 1039 mm | Static Load N/A 7134 kgf | Dynamic Load N/A 2070 kgf |
R40-5B2-OFSW-980-1239-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 101 mm | L3 N/A 1239 mm | Static Load N/A 7134 kgf | Dynamic Load N/A 2070 kgf |
R40-8B2-OFSW-1180-1439-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 108 mm | L3 N/A 1439 mm | Static Load N/A 10603 kgf | Dynamic Load N/A 3634 kgf |
R40-8B2-OFSW-1580-1839-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 108 mm | L3 N/A 1839 mm | Static Load N/A 10603 kgf | Dynamic Load N/A 3634 kgf |
R40-8B2-OFSW-380-639-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 108 mm | L3 N/A 639 mm | Static Load N/A 10603 kgf | Dynamic Load N/A 3634 kgf |
R40-8B2-OFSW-580-839-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 108 mm | L3 N/A 839 mm | Static Load N/A 10603 kgf | Dynamic Load N/A 3634 kgf |
R40-8B2-OFSW-780-1039-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 108 mm | L3 N/A 1039 mm | Static Load N/A 10603 kgf | Dynamic Load N/A 3634 kgf |
R40-8B2-OFSW-980-1239-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 108 mm | L3 N/A 1239 mm | Static Load N/A 10603 kgf | Dynamic Load N/A 3634 kgf |
R45-10B1-OFSW-1380-1647-0.018 | Shaft Outside Diameter N/A 45 mm | Outside Diameter N/A 132 mm | L3 N/A 1647 mm | Static Load N/A 7952 kgf | Dynamic Load N/A 3115 kgf |
R45-10B1-OFSW-1780-2047-0.018 | Shaft Outside Diameter N/A 45 mm | Outside Diameter N/A 132 mm | L3 N/A 2047 mm | Static Load N/A 7952 kgf | Dynamic Load N/A 3115 kgf |