51 - 75 of 92 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Shaft Outside Diameter (mm)

Outside Diameter (mm)

L3 (mm)

Static Load (kgf)

Dynamic Load (kgf)

Item #

Shaft Outside Diameter

Outside Diameter

L3

Static Load

Dynamic Load

N/A 40 mm N/A 101 mm N/A 1439 mm N/A 7134 kgf N/A 2070 kgf
N/A 40 mm N/A 101 mm N/A 1839 mm N/A 7134 kgf N/A 2070 kgf
N/A 40 mm N/A 108 mm N/A 639 mm N/A 10603 kgf N/A 3634 kgf
N/A 40 mm N/A 108 mm N/A 839 mm N/A 10603 kgf N/A 3634 kgf
N/A 40 mm N/A 108 mm N/A 1039 mm N/A 10603 kgf N/A 3634 kgf
N/A 40 mm N/A 108 mm N/A 1239 mm N/A 10603 kgf N/A 3634 kgf
N/A 40 mm N/A 108 mm N/A 1439 mm N/A 10603 kgf N/A 3634 kgf
N/A 40 mm N/A 108 mm N/A 1839 mm N/A 10603 kgf N/A 3634 kgf
N/A 40 mm N/A 124 mm N/A 739 mm N/A 7069 kgf N/A 2958 kgf
N/A 40 mm N/A 124 mm N/A 839 mm N/A 7069 kgf N/A 2958 kgf
N/A 40 mm N/A 124 mm N/A 939 mm N/A 7069 kgf N/A 2958 kgf
N/A 40 mm N/A 124 mm N/A 1039 mm N/A 7069 kgf N/A 2958 kgf
N/A 40 mm N/A 124 mm N/A 1239 mm N/A 7069 kgf N/A 2958 kgf
N/A 40 mm N/A 124 mm N/A 1439 mm N/A 7069 kgf N/A 2958 kgf
N/A 40 mm N/A 124 mm N/A 1639 mm N/A 7069 kgf N/A 2958 kgf
N/A 40 mm N/A 124 mm N/A 1839 mm N/A 7069 kgf N/A 2958 kgf
N/A 40 mm N/A 124 mm N/A 2039 mm N/A 7069 kgf N/A 2958 kgf
N/A 40 mm N/A 124 mm N/A 2639 mm N/A 7069 kgf N/A 2958 kgf
N/A 40 mm N/A 128 mm N/A 939 mm N/A 7837 kgf N/A 3425 kgf
N/A 40 mm N/A 128 mm N/A 1239 mm N/A 7837 kgf N/A 3425 kgf
N/A 40 mm N/A 128 mm N/A 1639 mm N/A 7837 kgf N/A 3425 kgf
N/A 40 mm N/A 128 mm N/A 2039 mm N/A 7837 kgf N/A 3425 kgf
N/A 40 mm N/A 128 mm N/A 2739 mm N/A 7837 kgf N/A 3425 kgf
N/A 45 mm N/A 132 mm N/A 947 mm N/A 7952 kgf N/A 3115 kgf
N/A 45 mm N/A 132 mm N/A 1247 mm N/A 7952 kgf N/A 3115 kgf
51 - 75 of 92 | Results Per Page | View | Unit of Measure
1 2 3 4