Clear
Filter
Shaft Outside Diameter (mm)
Outside Diameter (mm)
L3 (mm)
Static Load (kgf)
Dynamic Load (kgf)
Item # |
Shaft Outside Diameter |
Outside Diameter |
L3 |
Static Load |
Dynamic Load |
---|---|---|---|---|---|
R32-5B2-FSW-265-457-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 457 mm | Static Load N/A 2833 kgf | Dynamic Load N/A 118 kgf |
R32-5B2-FSW-365-557-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 557 mm | Static Load N/A 2833 kgf | Dynamic Load N/A 118 kgf |
R32-5B2-FSW-465-657-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 657 mm | Static Load N/A 2833 kgf | Dynamic Load N/A 118 kgf |
R32-5B2-FSW-565-757-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 757 mm | Static Load N/A 2833 kgf | Dynamic Load N/A 118 kgf |
R32-5B2-FSW-665-857-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 857 mm | Static Load N/A 2833 kgf | Dynamic Load N/A 118 kgf |
R32-5B2-FSW-765-957-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 957 mm | Static Load N/A 2833 kgf | Dynamic Load N/A 118 kgf |
R32-5B2-FSW-965-1157-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 1157 mm | Static Load N/A 2833 kgf | Dynamic Load N/A 118 kgf |
R32-5B2-FSW-1165-1357-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 1357 mm | Static Load N/A 2833 kgf | Dynamic Load N/A 118 kgf |
R32-5B2-FSW-1465-1657-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 1657 mm | Static Load N/A 2833 kgf | Dynamic Load N/A 118 kgf |
R20-20A1-FSW-310-420-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 420 mm | Static Load N/A 641 kgf1280 kgf | Dynamic Load N/A 453 kgf719 kgf |
R20-20A1-FSW-410-520-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 520 mm | Static Load N/A 641 kgf1280 kgf | Dynamic Load N/A 453 kgf719 kgf |
R20-20A1-FSW-510-620-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 620 mm | Static Load N/A 641 kgf1280 kgf | Dynamic Load N/A 453 kgf719 kgf |
R20-20A1-FSW-610-720-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 720 mm | Static Load N/A 641 kgf1280 kgf | Dynamic Load N/A 453 kgf719 kgf |
R20-20A1-FSW-710-820-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 820 mm | Static Load N/A 641 kgf1280 kgf | Dynamic Load N/A 453 kgf719 kgf |
R20-20A1-FSW-810-920-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 920 mm | Static Load N/A 641 kgf1280 kgf | Dynamic Load N/A 453 kgf719 kgf |
R20-20A1-FSW-910-1020-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 1020 mm | Static Load N/A 641 kgf1280 kgf | Dynamic Load N/A 453 kgf719 kgf |
R20-20A1-FSW-1010-1120-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 1120 mm | Static Load N/A 641 kgf1280 kgf | Dynamic Load N/A 453 kgf719 kgf |
R20-20A1-FSW-1110-1220-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 1220 mm | Static Load N/A 641 kgf1280 kgf | Dynamic Load N/A 453 kgf719 kgf |
R20-20A1-FSW-1210-1320-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 1320 mm | Static Load N/A 641 kgf1280 kgf | Dynamic Load N/A 453 kgf719 kgf |
R20-20A1-FSW-1510-1620-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 1620 mm | Static Load N/A 641 kgf1280 kgf | Dynamic Load N/A 453 kgf719 kgf |
R15-10B1-FSW-189-271-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 271 mm | Static Load N/A 645 kgf1290 kgf | Dynamic Load N/A 460 kgf729 kgf |
R15-10B1-FSW-239-321-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 321 mm | Static Load N/A 645 kgf1290 kgf | Dynamic Load N/A 460 kgf729 kgf |
R15-10B1-FSW-289-371-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 371 mm | Static Load N/A 645 kgf1290 kgf | Dynamic Load N/A 460 kgf729 kgf |
R15-10B1-FSW-339-421-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 421 mm | Static Load N/A 645 kgf1290 kgf | Dynamic Load N/A 460 kgf729 kgf |
R15-10B1-FSW-389-471-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 471 mm | Static Load N/A 645 kgf1290 kgf | Dynamic Load N/A 460 kgf729 kgf |