Clear
Filter
Shaft Outside Diameter (mm)
Outside Diameter (mm)
L3 (mm)
Static Load (kgf)
Dynamic Load (kgf)
Item # |
Shaft Outside Diameter |
Outside Diameter |
L3 |
Static Load |
Dynamic Load |
---|---|---|---|---|---|
R32-5B2-FSW-765-957-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 957 mm | Static Load N/A 2833 kgf | Dynamic Load N/A 118 kgf |
R32-6B2-FSW-765-957-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 89 mm | L3 N/A 957 mm | Static Load N/A 3510 kgf | Dynamic Load N/A 1610 kgf |
R15-10B1-FSW-889-971-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 971 mm | Static Load N/A 645 kgf1290 kgf | Dynamic Load N/A 460 kgf729 kgf |
R16-5B1-FSW-889-971-0.018 | Shaft Outside Diameter N/A 16 mm | Outside Diameter N/A 63 mm | L3 N/A 971 mm | Static Load N/A 700 kgf1399 kgf | Dynamic Load N/A 481 kgf763 kgf |
R20-10B1-FSW-889-999-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 999 mm | Static Load N/A 1094 kgf2187 kgf | Dynamic Load N/A 718 kgf1139 kgf |
R20-20A1-FSW-910-1020-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 1020 mm | Static Load N/A 641 kgf1280 kgf | Dynamic Load N/A 453 kgf719 kgf |
R20-10B1-FSW-989-1099-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 1099 mm | Static Load N/A 1094 kgf2187 kgf | Dynamic Load N/A 718 kgf1139 kgf |
R20-20A1-FSW-1010-1120-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 1120 mm | Static Load N/A 641 kgf1280 kgf | Dynamic Load N/A 453 kgf719 kgf |
R25-10A2-FSW-970-1133-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 85 mm | L3 N/A 1133 mm | Static Load N/A 1927 kgf | Dynamic Load N/A 1164 kgf |
R28-5B2-FSW-958-1133-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 1133 mm | Static Load N/A 2466 kgf | Dynamic Load N/A 1124 kgf |
R28-6B2-FSW-958-1133-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 1133 mm | Static Load N/A 2466 kgf | Dynamic Load N/A 1124 kgf |
R25-5B2-FSW-970-1133-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 73 mm | L3 N/A 1133 mm | Static Load N/A 2209 kgf | Dynamic Load N/A 1073 kgf |
R32-6B2-FSW-965-1157-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 89 mm | L3 N/A 1157 mm | Static Load N/A 3510 kgf | Dynamic Load N/A 1610 kgf |
R32-5B2-FSW-965-1157-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 1157 mm | Static Load N/A 2833 kgf | Dynamic Load N/A 118 kgf |
R15-10B1-FSW-1089-1171-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 1171 mm | Static Load N/A 645 kgf1290 kgf | Dynamic Load N/A 460 kgf729 kgf |
R20-10B1-FSW-1089-1199-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 1199 mm | Static Load N/A 1094 kgf2187 kgf | Dynamic Load N/A 718 kgf1139 kgf |
R20-20A1-FSW-1110-1220-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 1220 mm | Static Load N/A 641 kgf1280 kgf | Dynamic Load N/A 453 kgf719 kgf |
R20-10B1-FSW-1189-1299-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 1299 mm | Static Load N/A 1094 kgf2187 kgf | Dynamic Load N/A 718 kgf1139 kgf |
R20-20A1-FSW-1210-1320-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 1320 mm | Static Load N/A 641 kgf1280 kgf | Dynamic Load N/A 453 kgf719 kgf |
R25-5B2-FSW-1170-1333-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 73 mm | L3 N/A 1333 mm | Static Load N/A 2209 kgf | Dynamic Load N/A 1073 kgf |
R28-6B2-FSW-1158-1333-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 1333 mm | Static Load N/A 2466 kgf | Dynamic Load N/A 1124 kgf |
R28-5B2-FSW-1158-1333-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 1333 mm | Static Load N/A 2466 kgf | Dynamic Load N/A 1124 kgf |
R25-10A2-FSW-1170-1333-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 85 mm | L3 N/A 1333 mm | Static Load N/A 1927 kgf | Dynamic Load N/A 1164 kgf |
R25-6B2-FSW-1170-1333-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 76 mm | L3 N/A 1333 mm | Static Load N/A 2761 kgf | Dynamic Load N/A 1453 kgf |
R32-5B2-FSW-1165-1357-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 1357 mm | Static Load N/A 2833 kgf | Dynamic Load N/A 118 kgf |