Clear
Filter
Shaft Outside Diameter (mm)
Outside Diameter (mm)
L3 (mm)
Static Load (kgf)
Dynamic Load (kgf)
Item # |
Shaft Outside Diameter |
Outside Diameter |
L3 |
Static Load |
Dynamic Load |
---|---|---|---|---|---|
R25-4B2-FSW-370-533-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 69 mm | L3 N/A 533 mm | Static Load N/A 2752 kgf | Dynamic Load N/A 988 kgf |
R25-5B2-FSW-370-533-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 73 mm | L3 N/A 533 mm | Static Load N/A 2209 kgf | Dynamic Load N/A 1073 kgf |
R25-6B2-FSW-370-533-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 76 mm | L3 N/A 533 mm | Static Load N/A 2761 kgf | Dynamic Load N/A 1453 kgf |
R25-10A2-FSW-370-533-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 85 mm | L3 N/A 533 mm | Static Load N/A 1927 kgf | Dynamic Load N/A 1164 kgf |
R28-5B2-FSW-370-545-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 545 mm | Static Load N/A 2466 kgf | Dynamic Load N/A 1124 kgf |
R28-6B2-FSW-370-545-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 545 mm | Static Load N/A 2466 kgf | Dynamic Load N/A 1124 kgf |
R32-5B2-FSW-365-557-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 557 mm | Static Load N/A 2833 kgf | Dynamic Load N/A 118 kgf |
R32-6B2-FSW-365-557-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 89 mm | L3 N/A 557 mm | Static Load N/A 3510 kgf | Dynamic Load N/A 1610 kgf |
R15-10B1-FSW-489-571-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 571 mm | Static Load N/A 645 kgf1290 kgf | Dynamic Load N/A 460 kgf729 kgf |
R16-5B1-FSW-489-571-0.018 | Shaft Outside Diameter N/A 16 mm | Outside Diameter N/A 63 mm | L3 N/A 571 mm | Static Load N/A 700 kgf1399 kgf | Dynamic Load N/A 481 kgf763 kgf |
R20-4B2-FSW-475-585-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 63 mm | L3 N/A 585 mm | Static Load N/A 1085 kgf | Dynamic Load N/A 561 kgf |
R20-5B2-FSW-475-585-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 67 mm | L3 N/A 585 mm | Static Load N/A 1732 kgf | Dynamic Load N/A 952 kgf |
R20-10B1-FSW-489-599-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 599 mm | Static Load N/A 1094 kgf2187 kgf | Dynamic Load N/A 718 kgf1139 kgf |
R20-20A1-FSW-510-620-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 620 mm | Static Load N/A 641 kgf1280 kgf | Dynamic Load N/A 453 kgf719 kgf |
R15-10B1-FSW-539-621-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 621 mm | Static Load N/A 645 kgf1290 kgf | Dynamic Load N/A 460 kgf729 kgf |
R25-4B2-FSW-470-633-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 69 mm | L3 N/A 633 mm | Static Load N/A 2752 kgf | Dynamic Load N/A 988 kgf |
R25-5B2-FSW-470-633-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 73 mm | L3 N/A 633 mm | Static Load N/A 2209 kgf | Dynamic Load N/A 1073 kgf |
R28-5B2-FSW-470-645-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 645 mm | Static Load N/A 2466 kgf | Dynamic Load N/A 1124 kgf |
R32-5B2-FSW-465-657-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 657 mm | Static Load N/A 2833 kgf | Dynamic Load N/A 118 kgf |
R15-10B1-FSW-589-671-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 671 mm | Static Load N/A 645 kgf1290 kgf | Dynamic Load N/A 460 kgf729 kgf |
R20-4B2-FSW-575-685-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 63 mm | L3 N/A 685 mm | Static Load N/A 1085 kgf | Dynamic Load N/A 561 kgf |
R20-5B2-FSW-575-685-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 67 mm | L3 N/A 685 mm | Static Load N/A 1732 kgf | Dynamic Load N/A 952 kgf |
R20-10B1-FSW-589-699-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 699 mm | Static Load N/A 1094 kgf2187 kgf | Dynamic Load N/A 718 kgf1139 kgf |
R20-20A1-FSW-610-720-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 720 mm | Static Load N/A 641 kgf1280 kgf | Dynamic Load N/A 453 kgf719 kgf |
R15-10B1-FSW-639-721-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 721 mm | Static Load N/A 645 kgf1290 kgf | Dynamic Load N/A 460 kgf729 kgf |