Clear
Filter
Shaft Outside Diameter (mm)
Outside Diameter (mm)
L3 (mm)
Static Load (kgf)
Dynamic Load (kgf)
Item # |
Shaft Outside Diameter |
Outside Diameter |
L3 |
Static Load |
Dynamic Load |
---|---|---|---|---|---|
R20-5B2-FSW-375-485-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 67 mm | L3 N/A 485 mm | Static Load N/A 1732 kgf | Dynamic Load N/A 952 kgf |
R20-5B2-FSW-475-585-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 67 mm | L3 N/A 585 mm | Static Load N/A 1732 kgf | Dynamic Load N/A 952 kgf |
R20-5B2-FSW-575-685-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 67 mm | L3 N/A 685 mm | Static Load N/A 1732 kgf | Dynamic Load N/A 952 kgf |
R20-5B2-FSW-775-885-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 67 mm | L3 N/A 885 mm | Static Load N/A 1732 kgf | Dynamic Load N/A 952 kgf |
R25-10A2-FSW-1170-1333-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 85 mm | L3 N/A 1333 mm | Static Load N/A 1927 kgf | Dynamic Load N/A 1164 kgf |
R25-10A2-FSW-1470-1633-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 85 mm | L3 N/A 1633 mm | Static Load N/A 1927 kgf | Dynamic Load N/A 1164 kgf |
R25-10A2-FSW-370-533-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 85 mm | L3 N/A 533 mm | Static Load N/A 1927 kgf | Dynamic Load N/A 1164 kgf |
R25-10A2-FSW-570-733-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 85 mm | L3 N/A 733 mm | Static Load N/A 1927 kgf | Dynamic Load N/A 1164 kgf |
R25-10A2-FSW-770-933-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 85 mm | L3 N/A 933 mm | Static Load N/A 1927 kgf | Dynamic Load N/A 1164 kgf |
R25-10A2-FSW-970-1133-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 85 mm | L3 N/A 1133 mm | Static Load N/A 1927 kgf | Dynamic Load N/A 1164 kgf |
R25-4B2-FSW-220-383-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 69 mm | L3 N/A 383 mm | Static Load N/A 2752 kgf | Dynamic Load N/A 988 kgf |
R25-4B2-FSW-270-433-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 69 mm | L3 N/A 433 mm | Static Load N/A 2752 kgf | Dynamic Load N/A 988 kgf |
R25-4B2-FSW-370-533-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 69 mm | L3 N/A 533 mm | Static Load N/A 2752 kgf | Dynamic Load N/A 988 kgf |
R25-4B2-FSW-470-633-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 69 mm | L3 N/A 633 mm | Static Load N/A 2752 kgf | Dynamic Load N/A 988 kgf |
R25-4B2-FSW-570-733-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 69 mm | L3 N/A 733 mm | Static Load N/A 2752 kgf | Dynamic Load N/A 988 kgf |
R25-4B2-FSW-770-933-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 69 mm | L3 N/A 933 mm | Static Load N/A 2752 kgf | Dynamic Load N/A 988 kgf |
R25-5B2-FSW-1170-1333-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 73 mm | L3 N/A 1333 mm | Static Load N/A 2209 kgf | Dynamic Load N/A 1073 kgf |
R25-5B2-FSW-220-383-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 73 mm | L3 N/A 383 mm | Static Load N/A 2209 kgf | Dynamic Load N/A 1073 kgf |
R25-5B2-FSW-270-433-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 73 mm | L3 N/A 433 mm | Static Load N/A 2209 kgf | Dynamic Load N/A 1073 kgf |
R25-5B2-FSW-370-533-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 73 mm | L3 N/A 533 mm | Static Load N/A 2209 kgf | Dynamic Load N/A 1073 kgf |
R25-5B2-FSW-470-633-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 73 mm | L3 N/A 633 mm | Static Load N/A 2209 kgf | Dynamic Load N/A 1073 kgf |
R25-5B2-FSW-570-733-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 73 mm | L3 N/A 733 mm | Static Load N/A 2209 kgf | Dynamic Load N/A 1073 kgf |
R25-5B2-FSW-670-833-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 73 mm | L3 N/A 833 mm | Static Load N/A 2209 kgf | Dynamic Load N/A 1073 kgf |
R25-5B2-FSW-770-933-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 73 mm | L3 N/A 933 mm | Static Load N/A 2209 kgf | Dynamic Load N/A 1073 kgf |
R25-5B2-FSW-970-1133-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 73 mm | L3 N/A 1133 mm | Static Load N/A 2209 kgf | Dynamic Load N/A 1073 kgf |