101 - 106 of 106 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Shaft Outside Diameter (mm)

Outside Diameter (mm)

L3 (mm)

Static Load (kgf)

Dynamic Load (kgf)

Item #

Shaft Outside Diameter

Outside Diameter

L3

Static Load

Dynamic Load

Sort by
N/A 32 mm N/A 89 mm N/A 557 mm N/A 3510 kgf N/A 1610 kgf
N/A 32 mm N/A 89 mm N/A 757 mm N/A 3510 kgf N/A 1610 kgf
N/A 32 mm N/A 89 mm N/A 957 mm N/A 3510 kgf N/A 1610 kgf
N/A 32 mm N/A 89 mm N/A 1157 mm N/A 3510 kgf N/A 1610 kgf
N/A 32 mm N/A 89 mm N/A 1357 mm N/A 3510 kgf N/A 1610 kgf
N/A 32 mm N/A 89 mm N/A 1657 mm N/A 3510 kgf N/A 1610 kgf
101 - 106 of 106 | Results Per Page | View | Unit of Measure
1 2 3 4 5