51 - 75 of 106 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Shaft Outside Diameter (mm)

Outside Diameter (mm)

L3 (mm)

Static Load (kgf)

Dynamic Load (kgf)

Item #

Shaft Outside Diameter

Outside Diameter

L3

Static Load

Dynamic Load

Sort by
N/A 20 mm N/A 74 mm N/A 1120 mm N/A 641 kgf1280 kgf N/A 453 kgf719 kgf
N/A 20 mm N/A 74 mm N/A 1220 mm N/A 641 kgf1280 kgf N/A 453 kgf719 kgf
N/A 20 mm N/A 74 mm N/A 1320 mm N/A 641 kgf1280 kgf N/A 453 kgf719 kgf
N/A 20 mm N/A 74 mm N/A 1620 mm N/A 641 kgf1280 kgf N/A 453 kgf719 kgf
N/A 25 mm N/A 69 mm N/A 383 mm N/A 2752 kgf N/A 988 kgf
N/A 25 mm N/A 69 mm N/A 433 mm N/A 2752 kgf N/A 988 kgf
N/A 25 mm N/A 69 mm N/A 533 mm N/A 2752 kgf N/A 988 kgf
N/A 25 mm N/A 69 mm N/A 633 mm N/A 2752 kgf N/A 988 kgf
N/A 25 mm N/A 69 mm N/A 733 mm N/A 2752 kgf N/A 988 kgf
N/A 25 mm N/A 69 mm N/A 933 mm N/A 2752 kgf N/A 988 kgf
N/A 25 mm N/A 73 mm N/A 383 mm N/A 2209 kgf N/A 1073 kgf
N/A 25 mm N/A 73 mm N/A 433 mm N/A 2209 kgf N/A 1073 kgf
N/A 25 mm N/A 73 mm N/A 533 mm N/A 2209 kgf N/A 1073 kgf
N/A 25 mm N/A 73 mm N/A 633 mm N/A 2209 kgf N/A 1073 kgf
N/A 25 mm N/A 73 mm N/A 733 mm N/A 2209 kgf N/A 1073 kgf
N/A 25 mm N/A 73 mm N/A 833 mm N/A 2209 kgf N/A 1073 kgf
N/A 25 mm N/A 73 mm N/A 933 mm N/A 2209 kgf N/A 1073 kgf
N/A 25 mm N/A 73 mm N/A 1133 mm N/A 2209 kgf N/A 1073 kgf
N/A 25 mm N/A 73 mm N/A 1333 mm N/A 2209 kgf N/A 1073 kgf
N/A 25 mm N/A 76 mm N/A 533 mm N/A 2761 kgf N/A 1453 kgf
N/A 25 mm N/A 76 mm N/A 733 mm N/A 2761 kgf N/A 1453 kgf
N/A 25 mm N/A 76 mm N/A 933 mm N/A 2761 kgf N/A 1453 kgf
N/A 25 mm N/A 76 mm N/A 1333 mm N/A 2761 kgf N/A 1453 kgf
N/A 25 mm N/A 85 mm N/A 533 mm N/A 1927 kgf N/A 1164 kgf
N/A 25 mm N/A 85 mm N/A 733 mm N/A 1927 kgf N/A 1164 kgf
51 - 75 of 106 | Results Per Page | View | Unit of Measure
1 2 3 4 5