Clear
Filter
Shaft Outside Diameter (mm)
Outside Diameter (mm)
L3 (mm)
Static Load (kgf)
Dynamic Load (kgf)
Item # |
Shaft Outside Diameter |
Outside Diameter |
L3 |
Static Load |
Dynamic Load |
---|---|---|---|---|---|
R32-6B2-FSW-1165-1357-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 89 mm | L3 N/A 1357 mm | Static Load N/A 3510 kgf | Dynamic Load N/A 1610 kgf |
R32-6B2-FSW-1465-1657-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 89 mm | L3 N/A 1657 mm | Static Load N/A 3510 kgf | Dynamic Load N/A 1610 kgf |
R32-6B2-FSW-365-557-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 89 mm | L3 N/A 557 mm | Static Load N/A 3510 kgf | Dynamic Load N/A 1610 kgf |
R32-6B2-FSW-565-757-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 89 mm | L3 N/A 757 mm | Static Load N/A 3510 kgf | Dynamic Load N/A 1610 kgf |
R32-6B2-FSW-765-957-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 89 mm | L3 N/A 957 mm | Static Load N/A 3510 kgf | Dynamic Load N/A 1610 kgf |
R32-6B2-FSW-965-1157-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 89 mm | L3 N/A 1157 mm | Static Load N/A 3510 kgf | Dynamic Load N/A 1610 kgf |