76 - 100 of 106 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Shaft Outside Diameter (mm)

Outside Diameter (mm)

L3 (mm)

Static Load (kgf)

Dynamic Load (kgf)

Item #

Shaft Outside Diameter

Outside Diameter

L3

Static Load

Dynamic Load

N/A 25 mm N/A 85 mm N/A 933 mm N/A 1927 kgf N/A 1164 kgf
N/A 25 mm N/A 85 mm N/A 1133 mm N/A 1927 kgf N/A 1164 kgf
N/A 25 mm N/A 85 mm N/A 1333 mm N/A 1927 kgf N/A 1164 kgf
N/A 25 mm N/A 85 mm N/A 1633 mm N/A 1927 kgf N/A 1164 kgf
N/A 28 mm N/A 85 mm N/A 445 mm N/A 2466 kgf N/A 1124 kgf
N/A 28 mm N/A 85 mm N/A 545 mm N/A 2466 kgf N/A 1124 kgf
N/A 28 mm N/A 85 mm N/A 645 mm N/A 2466 kgf N/A 1124 kgf
N/A 28 mm N/A 85 mm N/A 733 mm N/A 2466 kgf N/A 1124 kgf
N/A 28 mm N/A 85 mm N/A 933 mm N/A 2466 kgf N/A 1124 kgf
N/A 28 mm N/A 85 mm N/A 1133 mm N/A 2466 kgf N/A 1124 kgf
N/A 28 mm N/A 85 mm N/A 1333 mm N/A 2466 kgf N/A 1124 kgf
N/A 28 mm N/A 85 mm N/A 545 mm N/A 2466 kgf N/A 1124 kgf
N/A 28 mm N/A 85 mm N/A 745 mm N/A 2466 kgf N/A 1124 kgf
N/A 28 mm N/A 85 mm N/A 933 mm N/A 2466 kgf N/A 1124 kgf
N/A 28 mm N/A 85 mm N/A 1133 mm N/A 2466 kgf N/A 1124 kgf
N/A 28 mm N/A 85 mm N/A 1333 mm N/A 2466 kgf N/A 1124 kgf
N/A 32 mm N/A 85 mm N/A 457 mm N/A 2833 kgf N/A 118 kgf
N/A 32 mm N/A 85 mm N/A 557 mm N/A 2833 kgf N/A 118 kgf
N/A 32 mm N/A 85 mm N/A 657 mm N/A 2833 kgf N/A 118 kgf
N/A 32 mm N/A 85 mm N/A 757 mm N/A 2833 kgf N/A 118 kgf
N/A 32 mm N/A 85 mm N/A 857 mm N/A 2833 kgf N/A 118 kgf
N/A 32 mm N/A 85 mm N/A 957 mm N/A 2833 kgf N/A 118 kgf
N/A 32 mm N/A 85 mm N/A 1157 mm N/A 2833 kgf N/A 118 kgf
N/A 32 mm N/A 85 mm N/A 1357 mm N/A 2833 kgf N/A 118 kgf
N/A 32 mm N/A 85 mm N/A 1657 mm N/A 2833 kgf N/A 118 kgf
76 - 100 of 106 | Results Per Page | View | Unit of Measure
1 2 3 4 5