Hiwin Worldwide
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 

Item #

Shaft Outside Diameter

Outside Diameter

L3

Static Load

Dynamic Load

Sort by
R16-2T4-FSI-139-221-0.008 N/A 16 mm N/A 44 mm N/A 221 mm N/A 790 kgf N/A 323 kgf
R16-2T4-FSI-189-271-0.008 N/A 16 mm N/A 44 mm N/A 271 mm N/A 790 kgf N/A 323 kgf
R16-2T4-FSI-239-321-0.008 N/A 16 mm N/A 44 mm N/A 321 mm N/A 790 kgf N/A 323 kgf
R16-2T4-FSI-289-371-0.008 N/A 16 mm N/A 44 mm N/A 371 mm N/A 790 kgf N/A 323 kgf
R16-2T4-FSI-389-471-0.008 N/A 16 mm N/A 44 mm N/A 471 mm N/A 790 kgf N/A 323 kgf
R16-2.5T4-FSI-139-221-0.008 N/A 16 mm N/A 44 mm N/A 221 mm N/A 790 kgf N/A 323 kgf
R16-2.5T4-FSI-189-271-0.008 N/A 16 mm N/A 44 mm N/A 271 mm N/A 790 kgf N/A 323 kgf
R16-2.5T4-FSI-239-321-0.008 N/A 16 mm N/A 44 mm N/A 321 mm N/A 790 kgf N/A 323 kgf
R16-2.5T4-FSI-289-371-0.008 N/A 16 mm N/A 44 mm N/A 371 mm N/A 790 kgf N/A 323 kgf
R16-2.5T4-FSI-389-471-0.008 N/A 16 mm N/A 44 mm N/A 471 mm N/A 790 kgf N/A 323 kgf
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1