Standard Ground Ballscrews
>
FSI Type – Standard Ground Ballscrews
> View Items
All Categories
All Categories
Ballscrews
Ballscrews
Ground Ballscrew Assemblies
Ground Ballscrew Assemblies
Standard Ground Ballscrews
Standard Ground Ballscrews
FSI Type – Standard Ground Ballscrews
FSI Type – Standard Ground Ballscrews
View Items
FSI Type – Standard Ground Ballscrews
Email This Page
Printable Page
FSI Type – Standard Ground Ballscrews
Standard Ground Ballscrews
Close Window
1 - 10 of 10
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1
Request Information
Compare Items
Clear
Filter
Outside Diameter (mm)
No Preference
44
Item #
Shaft Outside Diameter
Outside Diameter
L3
Static Load
Dynamic Load
R16-2T4-FSI-139-221-0.008
Shaft Outside Diameter
N/A
16 mm
Outside Diameter
N/A
44 mm
L3
N/A
221 mm
Static Load
N/A
790 kgf
Dynamic Load
N/A
323 kgf
R16-2.5T4-FSI-139-221-0.008
Shaft Outside Diameter
N/A
16 mm
Outside Diameter
N/A
44 mm
L3
N/A
221 mm
Static Load
N/A
790 kgf
Dynamic Load
N/A
323 kgf
R16-2.5T4-FSI-189-271-0.008
Shaft Outside Diameter
N/A
16 mm
Outside Diameter
N/A
44 mm
L3
N/A
271 mm
Static Load
N/A
790 kgf
Dynamic Load
N/A
323 kgf
R16-2T4-FSI-189-271-0.008
Shaft Outside Diameter
N/A
16 mm
Outside Diameter
N/A
44 mm
L3
N/A
271 mm
Static Load
N/A
790 kgf
Dynamic Load
N/A
323 kgf
R16-2T4-FSI-239-321-0.008
Shaft Outside Diameter
N/A
16 mm
Outside Diameter
N/A
44 mm
L3
N/A
321 mm
Static Load
N/A
790 kgf
Dynamic Load
N/A
323 kgf
R16-2.5T4-FSI-239-321-0.008
Shaft Outside Diameter
N/A
16 mm
Outside Diameter
N/A
44 mm
L3
N/A
321 mm
Static Load
N/A
790 kgf
Dynamic Load
N/A
323 kgf
R16-2.5T4-FSI-289-371-0.008
Shaft Outside Diameter
N/A
16 mm
Outside Diameter
N/A
44 mm
L3
N/A
371 mm
Static Load
N/A
790 kgf
Dynamic Load
N/A
323 kgf
R16-2T4-FSI-289-371-0.008
Shaft Outside Diameter
N/A
16 mm
Outside Diameter
N/A
44 mm
L3
N/A
371 mm
Static Load
N/A
790 kgf
Dynamic Load
N/A
323 kgf
R16-2T4-FSI-389-471-0.008
Shaft Outside Diameter
N/A
16 mm
Outside Diameter
N/A
44 mm
L3
N/A
471 mm
Static Load
N/A
790 kgf
Dynamic Load
N/A
323 kgf
R16-2.5T4-FSI-389-471-0.008
Shaft Outside Diameter
N/A
16 mm
Outside Diameter
N/A
44 mm
L3
N/A
471 mm
Static Load
N/A
790 kgf
Dynamic Load
N/A
323 kgf
1 - 10 of 10
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1