The DMN series is designed with an extremely low profile and a high resolution optical encoder optimized to achieve high dynamic motion, high torque and high precision. The DMN series is a perfect fit for industries that require high precision but less force.
  • Outer rotating structure
  • Space saving with Low profile design
  • High resolution optical encoder
126 - 150 of 372 | Results Per Page | View |
« 6 7 8 9 10 »  
Clear Filter

Rotation

  • External
  • Internal

Diameter (mm)

Height (mm)

Encoder type

  • Absolute
  • Incremental

Hall sensor

  • Hall
  • None

Brake

  • None
  • Power off
  • Power On

Item #

Rotation

Diameter

Height

Encoder type

Hall sensor

Brake

Continuous Torque

Finish

N/A External N/A 180 mm N/A 50 mm N/A Absolute N/A None N/A None N/A 3.7 N·m N/A Black Anodized Aluminum
N/A External N/A 180 mm N/A 50 mm N/A Absolute N/A None N/A Power On N/A 3.7 N·m N/A Black Anodized Aluminum
N/A External N/A 180 mm N/A 50 mm N/A Absolute N/A None N/A Power On N/A 3.7 N·m N/A Black Anodized Aluminum
N/A External N/A 180 mm N/A 50 mm N/A Absolute N/A None N/A Power On N/A 3.7 N·m N/A Black Anodized Aluminum
N/A External N/A 180 mm N/A 50 mm N/A Absolute N/A None N/A Power On N/A 3.7 N·m N/A Black Anodized Aluminum
N/A External N/A 180 mm N/A 50 mm N/A Absolute N/A None N/A Power On N/A 3.7 N·m N/A Black Anodized Aluminum
N/A External N/A 180 mm N/A 50 mm N/A Absolute N/A None N/A Power On N/A 3.7 N·m N/A Black Anodized Aluminum
N/A External N/A 180 mm N/A 50 mm N/A Absolute N/A None N/A Power off N/A 3.7 N·m N/A Black Anodized Aluminum
N/A External N/A 180 mm N/A 50 mm N/A Absolute N/A None N/A Power off N/A 3.7 N·m N/A Black Anodized Aluminum
N/A External N/A 180 mm N/A 50 mm N/A Absolute N/A None N/A Power off N/A 3.7 N·m N/A Black Anodized Aluminum
N/A External N/A 180 mm N/A 50 mm N/A Absolute N/A None N/A Power off N/A 3.7 N·m N/A Black Anodized Aluminum
N/A External N/A 180 mm N/A 50 mm N/A Absolute N/A None N/A Power off N/A 3.7 N·m N/A Black Anodized Aluminum
N/A External N/A 180 mm N/A 50 mm N/A Absolute N/A None N/A Power off N/A 3.7 N·m N/A Black Anodized Aluminum
N/A External N/A 230 mm N/A 55 mm N/A Incremental N/A None N/A None N/A 13.2 N·m N/A Black Anodized Aluminum
N/A External N/A 230 mm N/A 55 mm N/A Incremental N/A None N/A None N/A 13.2 N·m N/A Black Anodized Aluminum
N/A External N/A 230 mm N/A 55 mm N/A Incremental N/A None N/A None N/A 13.2 N·m N/A Black Anodized Aluminum
N/A External N/A 230 mm N/A 55 mm N/A Incremental N/A None N/A None N/A 13.2 N·m N/A Black Anodized Aluminum
N/A External N/A 230 mm N/A 55 mm N/A Incremental N/A None N/A None N/A 13.2 N·m N/A Black Anodized Aluminum
N/A External N/A 230 mm N/A 55 mm N/A Incremental N/A None N/A None N/A 13.2 N·m N/A Black Anodized Aluminum
N/A External N/A 230 mm N/A 55 mm N/A Incremental N/A None N/A None N/A 13.2 N·m N/A Black Anodized Aluminum
N/A External N/A 230 mm N/A 55 mm N/A Incremental N/A None N/A None N/A 13.2 N·m N/A Black Anodized Aluminum
N/A External N/A 230 mm N/A 55 mm N/A Incremental N/A None N/A None N/A 13.2 N·m N/A Black Anodized Aluminum
N/A External N/A 230 mm N/A 55 mm N/A Incremental N/A None N/A None N/A 13.2 N·m N/A Black Anodized Aluminum
N/A External N/A 230 mm N/A 55 mm N/A Incremental N/A None N/A None N/A 13.2 N·m N/A Black Anodized Aluminum
N/A External N/A 230 mm N/A 55 mm N/A Incremental N/A None N/A None N/A 13.2 N·m N/A Black Anodized Aluminum
126 - 150 of 372 | Results Per Page | View |
« 6 7 8 9 10 »