The RCH series rotary tables utilize a water-cooled torque motor for powerful acceleration and torque. These tables are equip with a high-resolution encoder and are adaptable to standard control systems.
  • Continuous torque up to 2000Nm
  • Best horizontal choice for upgrading a processing machine to 3+1 axis.
  • High dynamic performance positioning rotary table.
  • High accuracy of allowable deflection.
  • Integrated milling, turning and grinding application.
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Item #

Table Diameter

Continuous Torque [Nm]

Max. Torque [N.m]

Maximum Allowable Working Inertia [kgm2]

Load Weight

Cooling Method

N/A 200 mm N/A 65 N/A 195 N/A 4.3 N/A 100 kg N/A Water Cooling
N/A 400 mm N/A 480 N/A 910 N/A 14.8 N/A 500 kg N/A Water Cooling
N/A 600 mm N/A 1290 N/A 2400 N/A 57.7 N/A 850 kg N/A Water Cooling
N/A 800 mm N/A 2000 N/A 3600 N/A 137.6 N/A 1800 kg N/A Water Cooling
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1