The DMS series is designed with an integrated, high resolution feedback system optimized to achieve high dynamic motion, high torque and high precision. The DMS series is a perfect fit for industries that require high precision.
  • Inner rotating structure
  • High dynamic, torque and precision
1 - 25 of 1224 | Results Per Page | View |
 1 2 3 4 5 »  
Clear Filter

Diameter (mm)

Height (mm)

Encoder type

  • Incremental

Hall sensor

  • Hall
  • None

Brake

  • None
  • Power off
  • Power On

Item #

Diameter

Height

Encoder type

Hall sensor

Brake

Continuous Torque

Finish

Sort by
N/A 110 mm N/A 117.5 mm N/A Incremental N/A None N/A None N/A 3.1 N·m N/A Black
N/A 110 mm N/A 117.5 mm N/A Incremental N/A None N/A None N/A 3.1 N·m N/A Black
N/A 110 mm N/A 117.5 mm N/A Incremental N/A None N/A None N/A 3.1 N·m N/A Black
N/A 110 mm N/A 117.5 mm N/A Incremental N/A None N/A None N/A 3.1 N·m N/A Black
N/A 110 mm N/A 117.5 mm N/A Incremental N/A None N/A None N/A 3.1 N·m N/A Black
N/A 110 mm N/A 117.5 mm N/A Incremental N/A None N/A None N/A 3.1 N·m N/A Black
N/A 110 mm N/A 117.5 mm N/A Incremental N/A None N/A None N/A 3.1 N·m N/A Black
N/A 110 mm N/A 117.5 mm N/A Incremental N/A None N/A None N/A 3.1 N·m N/A Black
N/A 110 mm N/A 117.5 mm N/A Incremental N/A None N/A None N/A 3.1 N·m N/A Black
N/A 110 mm N/A 117.5 mm N/A Incremental N/A None N/A None N/A 3.1 N·m N/A Black
N/A 110 mm N/A 117.5 mm N/A Incremental N/A None N/A None N/A 3.1 N·m N/A Black
N/A 110 mm N/A 117.5 mm N/A Incremental N/A None N/A None N/A 3.1 N·m N/A Black
N/A 110 mm N/A 117.5 mm N/A Incremental N/A None N/A Power On N/A 3.1 N·m N/A Black
N/A 110 mm N/A 117.5 mm N/A Incremental N/A None N/A Power On N/A 3.1 N·m N/A Black
N/A 110 mm N/A 117.5 mm N/A Incremental N/A None N/A Power On N/A 3.1 N·m N/A Black
N/A 110 mm N/A 117.5 mm N/A Incremental N/A None N/A Power On N/A 3.1 N·m N/A Black
N/A 110 mm N/A 117.5 mm N/A Incremental N/A None N/A Power On N/A 3.1 N·m N/A Black
N/A 110 mm N/A 117.5 mm N/A Incremental N/A None N/A Power On N/A 3.1 N·m N/A Black
N/A 110 mm N/A 117.5 mm N/A Incremental N/A None N/A Power On N/A 3.1 N·m N/A Black
N/A 110 mm N/A 117.5 mm N/A Incremental N/A None N/A Power On N/A 3.1 N·m N/A Black
N/A 110 mm N/A 117.5 mm N/A Incremental N/A None N/A Power On N/A 3.1 N·m N/A Black
N/A 110 mm N/A 117.5 mm N/A Incremental N/A None N/A Power On N/A 3.1 N·m N/A Black
N/A 110 mm N/A 117.5 mm N/A Incremental N/A None N/A Power On N/A 3.1 N·m N/A Black
N/A 110 mm N/A 117.5 mm N/A Incremental N/A None N/A Power On N/A 3.1 N·m N/A Black
N/A 110 mm N/A 117.5 mm N/A Incremental N/A None N/A Power off N/A 3.1 N·m N/A Black
1 - 25 of 1224 | Results Per Page | View |
 1 2 3 4 5 »