The DMS series is designed with an integrated, high resolution feedback system optimized to achieve high dynamic motion, high torque and high precision. The DMS series is a perfect fit for industries that require high precision.
  • Inner rotating structure
  • High dynamic, torque and precision
501 - 525 of 1224 | Results Per Page | View |
« 21 22 23 24 25 »  
Clear Filter

Diameter (mm)

Height (mm)

Encoder type

  • Incremental

Hall sensor

  • Hall
  • None

Brake

  • None
  • Power off
  • Power On

Item #

Diameter

Height

Encoder type

Hall sensor

Brake

Continuous Torque

Finish

N/A 200 mm N/A 150 mm N/A Incremental N/A Hall N/A Power off N/A 20 N·m N/A Black
N/A 200 mm N/A 150 mm N/A Incremental N/A Hall N/A Power off N/A 20 N·m N/A Black
N/A 200 mm N/A 150 mm N/A Incremental N/A Hall N/A Power off N/A 20 N·m N/A Black
N/A 200 mm N/A 150 mm N/A Incremental N/A Hall N/A Power off N/A 20 N·m N/A Black
N/A 200 mm N/A 190 mm N/A Incremental N/A None N/A None N/A 40 N·m N/A Black
N/A 200 mm N/A 190 mm N/A Incremental N/A None N/A None N/A 40 N·m N/A Black
N/A 200 mm N/A 190 mm N/A Incremental N/A None N/A None N/A 40 N·m N/A Black
N/A 200 mm N/A 190 mm N/A Incremental N/A None N/A None N/A 40 N·m N/A Black
N/A 200 mm N/A 190 mm N/A Incremental N/A None N/A None N/A 40 N·m N/A Black
N/A 200 mm N/A 190 mm N/A Incremental N/A None N/A None N/A 40 N·m N/A Black
N/A 200 mm N/A 190 mm N/A Incremental N/A None N/A None N/A 40 N·m N/A Black
N/A 200 mm N/A 190 mm N/A Incremental N/A None N/A None N/A 40 N·m N/A Black
N/A 200 mm N/A 190 mm N/A Incremental N/A None N/A None N/A 40 N·m N/A Black
N/A 200 mm N/A 190 mm N/A Incremental N/A None N/A None N/A 40 N·m N/A Black
N/A 200 mm N/A 190 mm N/A Incremental N/A None N/A None N/A 40 N·m N/A Black
N/A 200 mm N/A 190 mm N/A Incremental N/A None N/A None N/A 40 N·m N/A Black
N/A 200 mm N/A 190 mm N/A Incremental N/A None N/A None N/A 40 N·m N/A Black
N/A 200 mm N/A 190 mm N/A Incremental N/A None N/A None N/A 40 N·m N/A Black
N/A 200 mm N/A 190 mm N/A Incremental N/A None N/A None N/A 40 N·m N/A Black
N/A 200 mm N/A 190 mm N/A Incremental N/A None N/A None N/A 40 N·m N/A Black
N/A 200 mm N/A 190 mm N/A Incremental N/A None N/A None N/A 40 N·m N/A Black
N/A 200 mm N/A 190 mm N/A Incremental N/A None N/A None N/A 40 N·m N/A Black
N/A 200 mm N/A 190 mm N/A Incremental N/A None N/A None N/A 40 N·m N/A Black
N/A 200 mm N/A 190 mm N/A Incremental N/A None N/A None N/A 40 N·m N/A Black
N/A 200 mm N/A 190 mm N/A Incremental N/A None N/A None N/A 40 N·m N/A Black
501 - 525 of 1224 | Results Per Page | View |
« 21 22 23 24 25 »