The DMY series is designed with an intergrated, high resolution feedback system which is optimized to achieve high dynamic motion, high torque and high precision. The DMY series is a perfect fit for indusries that require high precision.
  • Outer rotating structure
  • Integrated high resolution incremental/absolute feedback system
  • High dynamic, torque and precision
  • Compatible with special environments
401 - 423 of 423 | Results Per Page | View |
« 16 17 
Clear Filter

Diameter (mm)

Height (mm)

Encoder type

  • Absolute
  • Incremental

Hall sensor

  • Hall
  • None

Brake

  • None
  • Power off
  • Power On

Item #

Diameter

Height

Encoder type

Hall sensor

Brake

Continuous Torque

Finish

N/A 280 mm N/A 207 mm N/A Incremental N/A Hall N/A Power off N/A 100 N·m N/A Black
N/A 280 mm N/A 207 mm N/A Incremental N/A Hall N/A Power off N/A 100 N·m N/A Black
N/A 280 mm N/A 207 mm N/A Incremental N/A Hall N/A Power off N/A 100 N·m N/A Black
N/A 280 mm N/A 207 mm N/A Incremental N/A Hall N/A Power off N/A 100 N·m N/A Black
N/A 280 mm N/A 207 mm N/A Incremental N/A Hall N/A Power off N/A 100 N·m N/A Black
N/A 280 mm N/A 207 mm N/A Absolute N/A None N/A None N/A 100 N·m N/A Black
N/A 280 mm N/A 207 mm N/A Absolute N/A None N/A None N/A 100 N·m N/A Black
N/A 280 mm N/A 207 mm N/A Absolute N/A None N/A None N/A 100 N·m N/A Black
N/A 280 mm N/A 207 mm N/A Absolute N/A None N/A None N/A 100 N·m N/A Black
N/A 280 mm N/A 207 mm N/A Absolute N/A None N/A None N/A 100 N·m N/A Black
N/A 280 mm N/A 207 mm N/A Absolute N/A None N/A None N/A 100 N·m N/A Black
N/A 280 mm N/A 207 mm N/A Absolute N/A None N/A Power On N/A 100 N·m N/A Black
N/A 280 mm N/A 207 mm N/A Absolute N/A None N/A Power On N/A 100 N·m N/A Black
N/A 280 mm N/A 207 mm N/A Absolute N/A None N/A Power On N/A 100 N·m N/A Black
N/A 280 mm N/A 207 mm N/A Absolute N/A None N/A Power On N/A 100 N·m N/A Black
N/A 280 mm N/A 207 mm N/A Absolute N/A None N/A Power On N/A 100 N·m N/A Black
N/A 280 mm N/A 207 mm N/A Absolute N/A None N/A Power On N/A 100 N·m N/A Black
N/A 280 mm N/A 207 mm N/A Absolute N/A None N/A Power off N/A 100 N·m N/A Black
N/A 280 mm N/A 207 mm N/A Absolute N/A None N/A Power off N/A 100 N·m N/A Black
N/A 280 mm N/A 207 mm N/A Absolute N/A None N/A Power off N/A 100 N·m N/A Black
N/A 280 mm N/A 207 mm N/A Absolute N/A None N/A Power off N/A 100 N·m N/A Black
N/A 280 mm N/A 207 mm N/A Absolute N/A None N/A Power off N/A 100 N·m N/A Black
N/A 280 mm N/A 207 mm N/A Absolute N/A None N/A Power off N/A 100 N·m N/A Black
401 - 423 of 423 | Results Per Page | View |
« 16 17