External Rotation (DMY) Direct Drive Rotary Tables
Single-axis Direct Drive Rotary Tables
The DMY series is designed with an intergrated, high resolution feedback system which is optimized to achieve high dynamic motion, high torque and high precision. The DMY series is a perfect fit for indusries that require high precision.
- Outer rotating structure
- Integrated high resolution incremental/absolute feedback system
- High dynamic, torque and precision
- Compatible with special environments
Clear
Filter
Diameter (mm)
Height (mm)
Encoder type
- Absolute
- Incremental
Hall sensor
- Hall
- None
Brake
- None
- Power off
- Power On
Item # |
Diameter |
Height |
Encoder type |
Hall sensor |
Brake |
Continuous Torque |
Finish |
---|---|---|---|---|---|---|---|
DMYA5-51SP10-A0-0AS-1-0 | Diameter N/A 280 mm | Height N/A 152 mm | Encoder type N/A Incremental | Hall sensor N/A Hall | Brake N/A Power On | Continuous Torque N/A 50 N·m | Finish N/A Black |
DMYA5-51SP00-A1-0AS-1-0 | Diameter N/A 280 mm | Height N/A 152 mm | Encoder type N/A Incremental | Hall sensor N/A Hall | Brake N/A Power On | Continuous Torque N/A 50 N·m | Finish N/A Black |
DMYA5-51SP10-A1-0AS-1-0 | Diameter N/A 280 mm | Height N/A 152 mm | Encoder type N/A Incremental | Hall sensor N/A Hall | Brake N/A Power On | Continuous Torque N/A 50 N·m | Finish N/A Black |
DMYA5-51SP00-S0-0AS-2-0 | Diameter N/A 280 mm | Height N/A 152 mm | Encoder type N/A Incremental | Hall sensor N/A Hall | Brake N/A Power off | Continuous Torque N/A 50 N·m | Finish N/A Black |
DMYA5-51SP10-S0-0AS-2-0 | Diameter N/A 280 mm | Height N/A 152 mm | Encoder type N/A Incremental | Hall sensor N/A Hall | Brake N/A Power off | Continuous Torque N/A 50 N·m | Finish N/A Black |
DMYA5-51SP00-S1-0AS-2-0 | Diameter N/A 280 mm | Height N/A 152 mm | Encoder type N/A Incremental | Hall sensor N/A Hall | Brake N/A Power off | Continuous Torque N/A 50 N·m | Finish N/A Black |
DMYA5-51SP10-S1-0AS-2-0 | Diameter N/A 280 mm | Height N/A 152 mm | Encoder type N/A Incremental | Hall sensor N/A Hall | Brake N/A Power off | Continuous Torque N/A 50 N·m | Finish N/A Black |
DMYA5-51SP00-P0-0AS-2-0 | Diameter N/A 280 mm | Height N/A 152 mm | Encoder type N/A Incremental | Hall sensor N/A Hall | Brake N/A Power off | Continuous Torque N/A 50 N·m | Finish N/A Black |
DMYA5-51SP10-P0-0AS-2-0 | Diameter N/A 280 mm | Height N/A 152 mm | Encoder type N/A Incremental | Hall sensor N/A Hall | Brake N/A Power off | Continuous Torque N/A 50 N·m | Finish N/A Black |
DMYA5-51SP00-P1-0AS-2-0 | Diameter N/A 280 mm | Height N/A 152 mm | Encoder type N/A Incremental | Hall sensor N/A Hall | Brake N/A Power off | Continuous Torque N/A 50 N·m | Finish N/A Black |
DMYA5-51SP10-P1-0AS-2-0 | Diameter N/A 280 mm | Height N/A 152 mm | Encoder type N/A Incremental | Hall sensor N/A Hall | Brake N/A Power off | Continuous Torque N/A 50 N·m | Finish N/A Black |
DMYA5-51SP00-A0-0AS-2-0 | Diameter N/A 280 mm | Height N/A 152 mm | Encoder type N/A Incremental | Hall sensor N/A Hall | Brake N/A Power off | Continuous Torque N/A 50 N·m | Finish N/A Black |
DMYA5-51SP10-A0-0AS-2-0 | Diameter N/A 280 mm | Height N/A 152 mm | Encoder type N/A Incremental | Hall sensor N/A Hall | Brake N/A Power off | Continuous Torque N/A 50 N·m | Finish N/A Black |
DMYA5-51SP00-A1-0AS-2-0 | Diameter N/A 280 mm | Height N/A 152 mm | Encoder type N/A Incremental | Hall sensor N/A Hall | Brake N/A Power off | Continuous Torque N/A 50 N·m | Finish N/A Black |
DMYA5-51SP10-A1-0AS-2-0 | Diameter N/A 280 mm | Height N/A 152 mm | Encoder type N/A Incremental | Hall sensor N/A Hall | Brake N/A Power off | Continuous Torque N/A 50 N·m | Finish N/A Black |
DMYA5-B0SN00-S0-1SS-0-0 | Diameter N/A 280 mm | Height N/A 152 mm | Encoder type N/A Absolute | Hall sensor N/A None | Brake N/A None | Continuous Torque N/A 50 N·m | Finish N/A Black |
DMYA5-B0SN10-S0-1SS-0-0 | Diameter N/A 280 mm | Height N/A 152 mm | Encoder type N/A Absolute | Hall sensor N/A None | Brake N/A None | Continuous Torque N/A 50 N·m | Finish N/A Black |
DMYA5-B0SN00-P0-1SS-0-0 | Diameter N/A 280 mm | Height N/A 152 mm | Encoder type N/A Absolute | Hall sensor N/A None | Brake N/A None | Continuous Torque N/A 50 N·m | Finish N/A Black |
DMYA5-B0SN10-P0-1SS-0-0 | Diameter N/A 280 mm | Height N/A 152 mm | Encoder type N/A Absolute | Hall sensor N/A None | Brake N/A None | Continuous Torque N/A 50 N·m | Finish N/A Black |
DMYA5-B0SN00-A0-1SS-0-0 | Diameter N/A 280 mm | Height N/A 152 mm | Encoder type N/A Absolute | Hall sensor N/A None | Brake N/A None | Continuous Torque N/A 50 N·m | Finish N/A Black |
DMYA5-B0SN10-A0-1SS-0-0 | Diameter N/A 280 mm | Height N/A 152 mm | Encoder type N/A Absolute | Hall sensor N/A None | Brake N/A None | Continuous Torque N/A 50 N·m | Finish N/A Black |
DMYA5-B0SN00-S0-1SS-1-0 | Diameter N/A 280 mm | Height N/A 152 mm | Encoder type N/A Absolute | Hall sensor N/A None | Brake N/A Power On | Continuous Torque N/A 50 N·m | Finish N/A Black |
DMYA5-B0SN10-S0-1SS-1-0 | Diameter N/A 280 mm | Height N/A 152 mm | Encoder type N/A Absolute | Hall sensor N/A None | Brake N/A Power On | Continuous Torque N/A 50 N·m | Finish N/A Black |
DMYA5-B0SN00-P0-1SS-1-0 | Diameter N/A 280 mm | Height N/A 152 mm | Encoder type N/A Absolute | Hall sensor N/A None | Brake N/A Power On | Continuous Torque N/A 50 N·m | Finish N/A Black |
DMYA5-B0SN10-P0-1SS-1-0 | Diameter N/A 280 mm | Height N/A 152 mm | Encoder type N/A Absolute | Hall sensor N/A None | Brake N/A Power On | Continuous Torque N/A 50 N·m | Finish N/A Black |