The RCV series rotary tables utilize an air or water-cooled torque motor for powerful acceleration and torque. These tables are equip with a high-resolution encoder and are adaptable to standard control systems.
  • Continuous torque up to 148Nm
  • Best vertical choice for upgrading a processing machine to 3+1 axis.
  • Used high rigidity bearing.
  • High positioning and high repeatability can be achieved by using high-precision encoder.
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Item #

Table Diameter

Center Height

Center Hole

Continuous Torque [Nm]

Max. Torque [N.m]

Inertia of Rotating Parts [kgm2]

Load Weight

Cooling Method

N/A 170 mm N/A 135 mm N/A Ø60 N/A 65 N/A 188 N/A 4.3 N/A 30 kg N/A Air Cooling
N/A 170 mm N/A 135 mm N/A Ø60 N/A 106 N/A 203 N/A 2.7 N/A 50 kg N/A Water Cooling
N/A 250 mm N/A 160 mm N/A Ø60 N/A 148 N/A 280 N/A 4.3 N/A 160 kg N/A Water Cooling
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1