Rolled Ballscrews
>
SSV Type Nuts
> View Items
All Categories
All Categories
Ballscrews
Ballscrews
Rolled Ballscrews
Rolled Ballscrews
SSV Type Nuts
SSV Type Nuts
View Items
SSV Type Nuts
Email This Page
Printable Page
Close Window
Square, single nut, tube above the nut diameter.
1 - 14 of 14
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1
Request Information
Compare Items
Item #
Nominal Diameter
Lead
Ball Diameter
Ball Diameter_TXT
Circuits
Dynamic Load
Static Load
14-4B1-SSV-R
N/A
14 mm
N/A
4 mm
N/A
2.381 mm
N/A
2.381
N/A
2.5x1
N/A
376 kgf
N/A
682 kgf
14-4C1-SSV-R
N/A
14 mm
N/A
4 mm
N/A
2.381 mm
N/A
2.381
N/A
3.5x1
N/A
498 kgf
N/A
943 kgf
14-5B1-SSV-R
N/A
14 mm
N/A
5 mm
N/A
3.175 mm
N/A
3.175
N/A
2.5x1
N/A
636 kgf
N/A
1095 kgf
16-5B1-SSV-R
N/A
16 mm
N/A
5 mm
N/A
3.175 mm
N/A
3.175
N/A
2.5x1
N/A
679 kgf
N/A
1226 kgf
20-5B1-SSV-R
N/A
20 mm
N/A
5 mm
N/A
3.175 mm
N/A
3.175
N/A
2.5x1
N/A
745 kgf
N/A
1526 kgf
20-10B1-SSV-R
N/A
20 mm
N/A
10 mm
N/A
4.763 mm
N/A
4.763
N/A
2.5x1
N/A
1280 kgf
N/A
2314 kgf
25-5B1-SSV-R
N/A
25 mm
N/A
5 mm
N/A
3.175 mm
N/A
3.175
N/A
2.5x1
N/A
845 kgf
N/A
1987 kgf
25-10B2-SSV-R
N/A
25 mm
N/A
10 mm
N/A
6.350 mm
N/A
6.350
N/A
2.5x2
N/A
3816 kgf
N/A
7968 kgf
28-6B1-SSV-R
N/A
28 mm
N/A
6 mm
N/A
3.969 mm
N/A
3.969
N/A
2.5x1
N/A
1203 kgf
N/A
2796 kgf
28-6B2-SSV-R
N/A
28 mm
N/A
6 mm
N/A
3.969 mm
N/A
3.969
N/A
2.5x2
N/A
2184 kgf
N/A
5592 kgf
32-10B1-SSV-R
N/A
32 mm
N/A
10 mm
N/A
6.350 mm
N/A
6.350
N/A
2.5x1
N/A
2413 kgf
N/A
5172 kgf
32-10B2-SSV-R
N/A
32 mm
N/A
10 mm
N/A
6.350 mm
N/A
6.350
N/A
2.5x2
N/A
4379 kgf
N/A
10345 kgf
36-10B2-SSV-R
N/A
36 mm
N/A
10 mm
N/A
6.350 mm
N/A
6.350
N/A
2.5x2
N/A
4592 kgf
N/A
11403 kgf
45-12B2-SSV-R
N/A
45 mm
N/A
12 mm
N/A
7.144 mm
N/A
7.144
N/A
2.5x2
N/A
5963 kgf
N/A
16110 kgf
1 - 14 of 14
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1