Flange end, single nut, tube within the nut diameter.
26 - 42 of 42 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Nominal Diameter (mm)

Flange Diameter (mm)

Lead (mm)

Ball Diameter (mm)

Circuits

Dynamic Load (kgf)

Static Load (kgf)

Item #

Nominal Diameter

Lead

Ball Diameter

Circuits

Dynamic Load

Static Load

N/A 40 mm N/A 12 mm N/A 7.144 mm N/A 2.5x2 N/A 5675 kgf N/A 14433 kgf
N/A 40 mm N/A 16 mm N/A 6.350 mm N/A 1.5x2 N/A 3059 kgf N/A 7486 kgf
N/A 40 mm N/A 16 mm N/A 6.350 mm N/A 2.5x1 N/A 2660 kgf N/A 6363 kgf
N/A 50 mm N/A 6 mm N/A 3.969 mm N/A 2.5x3 N/A 3954 kgf N/A 15048 kgf
N/A 50 mm N/A 6 mm N/A 3.969 mm N/A 3.5x2 N/A 3726 kgf N/A 14045 kgf
N/A 50 mm N/A 10 mm N/A 6.350 mm N/A 3.5x2 N/A 7146 kgf N/A 22477 kgf
N/A 50 mm N/A 12 mm N/A 7.938 mm N/A 2.5x2 N/A 7247 kgf N/A 20315 kgf
N/A 50 mm N/A 20 mm N/A 6.350 mm N/A 1.5x2 N/A 3436 kgf N/A 9597 kgf
N/A 63 mm N/A 10 mm N/A 6.350 mm N/A 2.5x2 N/A 5873 kgf N/A 20135 kgf
N/A 63 mm N/A 10 mm N/A 6.350 mm N/A 2.5x3 N/A 8324 kgf N/A 30202 kgf
N/A 63 mm N/A 10 mm N/A 6.350 mm N/A 3.5x2 N/A 7868 kgf N/A 28291 kgf
N/A 63 mm N/A 20 mm N/A 9.525 mm N/A 2.5x2 N/A 14861 kgf N/A 46009 kgf
N/A 80 mm N/A 10 mm N/A 6.350 mm N/A 2.5x3 N/A 9189 kgf N/A 38525 kgf
N/A 80 mm N/A 10 mm N/A 6.350 mm N/A 2.5x4 N/A 11768 kgf N/A 51366 kgf
N/A 80 mm N/A 12 mm N/A 7.144 mm N/A 2.5x3 N/A 10811 kgf N/A 43246 kgf
N/A 80 mm N/A 16 mm N/A 9.525 mm N/A 2.5x3 N/A 21186 kgf N/A 80675 kgf
N/A 80 mm N/A 20 mm N/A 9.525 mm N/A 2.5x2 N/A 16483 kgf N/A 58851 kgf
26 - 42 of 42 | Results Per Page | View | Unit of Measure
1 2