Exit
Large lead, flange end, compression preload, double nut, tube within nut diameter, double start.
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1 

Item #

Nominal Diameter

Lead

Ball Diameter

Ball Diameter_TXT

Circuits

Dynamic Load

Static Load

36-20B2-PFDW-G N/A 36 mm N/A 20 mm N/A 6.350 mm N/A 6.350 N/A 2.5x2 N/A 5447 kgf N/A 13597 kgf
40-25B2-PFDW-G N/A 40 mm N/A 25 mm N/A 7.144 mm N/A 7.144 N/A 2.5x2 N/A 6743 kgf N/A 17002 kgf
40-30B2-PFDW-G N/A 40 mm N/A 30 mm N/A 7.144 mm N/A 7.144 N/A 2.5x2 N/A 6743 kgf N/A 17002 kgf
40-32B3-PFDW-G N/A 40 mm N/A 32 mm N/A 6.350 mm N/A 6.350 N/A 2.5x3 N/A 7771 kgf N/A 21823 kgf
45-25B2-PFDW-G N/A 45 mm N/A 25 mm N/A 7.144 mm N/A 7.144 N/A 2.5x2 N/A 6991 kgf N/A 19186 kgf
45-30B2-PFDW-G N/A 45 mm N/A 30 mm N/A 7.144 mm N/A 7.144 N/A 2.5x2 N/A 6991 kgf N/A 19186 kgf
45-32B3-PFDW-G N/A 45 mm N/A 32 mm N/A 6.350 mm N/A 6.350 N/A 2.5x3 N/A 7857 kgf N/A 24730 kgf
50-25B2-PFDW-G N/A 50 mm N/A 25 mm N/A 7.144 mm N/A 7.144 N/A 2.5x2 N/A 7033 kgf N/A 21370 kgf
50-30B2-PFDW-G N/A 50 mm N/A 30 mm N/A 7.144 mm N/A 7.144 N/A 2.5x2 N/A 7033 kgf N/A 21370 kgf
50-32B3-PFDW-G N/A 50 mm N/A 32 mm N/A 6.350 mm N/A 6.350 N/A 2.5x3 N/A 8148 kgf N/A 27525 kgf
55-25B2-PFDW-G N/A 55 mm N/A 25 mm N/A 7.144 mm N/A 7.144 N/A 2.5x2 N/A 7518 kgf N/A 23553 kgf
55-30B2-PFDW-G N/A 55 mm N/A 30 mm N/A 7.144 mm N/A 7.144 N/A 2.5x2 N/A 7518 kgf N/A 23553 kgf
55-32B3-PFDW-G N/A 55 mm N/A 32 mm N/A 6.350 mm N/A 6.350 N/A 2.5x3 N/A 8332 kgf N/A 30207 kgf
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1