PFDI Type Nuts
> View Items
All Categories
All Categories
Ballscrews
Ballscrews
Precision Ground Ballscrew Series
Precision Ground Ballscrew Series
PFDI Type Nuts
PFDI Type Nuts
View Items
PFDI Type Nuts
Email This Page
Printable Page
Close Window
Flange to flange, double nut, internal recirculation cap.
1 - 25 of 52
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1
2
3
Request Information
Compare Items
Search by Specification
Item #
Nominal Diameter
Lead
Ball Diameter
Ball Diameter_TXT
Pitch Circle Diameter (PCD)
Root Diameter (RD)
Circuits
20-5T3-PFDI-G
N/A
20 mm
N/A
5 mm
N/A
3.175 mm
N/A
3.175
N/A
20.6 mm
N/A
17.324 mm
N/A
3
20-5T4-PFDI-G
N/A
20 mm
N/A
5 mm
N/A
3.175 mm
N/A
3.175
N/A
20.6 mm
N/A
17.324 mm
N/A
4
20-6T3-PFDI-G
N/A
20 mm
N/A
6 mm
N/A
3.969 mm
N/A
3.969
N/A
20.8 mm
N/A
16.744 mm
N/A
3
20-6T4-PFDI-G
N/A
20 mm
N/A
6 mm
N/A
3.969 mm
N/A
3.969
N/A
20.8 mm
N/A
16.744 mm
N/A
4
25-5T3-PFDI-G
N/A
25 mm
N/A
5 mm
N/A
3.175 mm
N/A
3.175
N/A
25.6 mm
N/A
22.324 mm
N/A
3
25-5T4-PFDI-G
N/A
25 mm
N/A
5 mm
N/A
3.175 mm
N/A
3.175
N/A
25.6 mm
N/A
22.324 mm
N/A
4
25-6T3-PFDI-G
N/A
25 mm
N/A
6 mm
N/A
3.969 mm
N/A
3.969
N/A
25.8 mm
N/A
21.744 mm
N/A
3
25-6T4-PFDI-G
N/A
25 mm
N/A
6 mm
N/A
3.969 mm
N/A
3.969
N/A
25.8 mm
N/A
21.744 mm
N/A
4
32-5T3-PFDI-G
N/A
32 mm
N/A
5 mm
N/A
3.175 mm
N/A
3.175
N/A
32.6 mm
N/A
29.324 mm
N/A
3
32-5T4-PFDI-G
N/A
32 mm
N/A
5 mm
N/A
3.175 mm
N/A
3.175
N/A
32.6 mm
N/A
29.324 mm
N/A
4
32-6T3-PFDI-G
N/A
32 mm
N/A
6 mm
N/A
3.969 mm
N/A
3.969
N/A
32.8 mm
N/A
28.744 mm
N/A
3
32-6T4-PFDI-G
N/A
32 mm
N/A
6 mm
N/A
3.969 mm
N/A
3.969
N/A
32.8 mm
N/A
28.744 mm
N/A
4
32-8T3-PFDI-G
N/A
32 mm
N/A
8 mm
N/A
4.763 mm
N/A
4.763
N/A
33 mm
N/A
28.132 mm
N/A
3
32-8T4-PFDI-G
N/A
32 mm
N/A
8 mm
N/A
4.763 mm
N/A
4.763
N/A
33 mm
N/A
28.132 mm
N/A
4
32-10T3-PFDI-G
N/A
32 mm
N/A
10 mm
N/A
6.350 mm
N/A
6.350
N/A
33.4 mm
N/A
26.91 mm
N/A
3
32-10T4-PFDI-G
N/A
32 mm
N/A
10 mm
N/A
6.350 mm
N/A
6.350
N/A
33.4 mm
N/A
26.91 mm
N/A
4
40-5T4-PFDI-G
N/A
40 mm
N/A
5 mm
N/A
3.175 mm
N/A
3.175
N/A
40.6 mm
N/A
37.324 mm
N/A
4
40-5T6-PFDI-G
N/A
40 mm
N/A
5 mm
N/A
3.175 mm
N/A
3.175
N/A
40.6 mm
N/A
37.324 mm
N/A
6
40-6T4-PFDI-G
N/A
40 mm
N/A
6 mm
N/A
3.969 mm
N/A
3.969
N/A
40.8 mm
N/A
36.744 mm
N/A
4
40-6T6-PFDI-G
N/A
40 mm
N/A
6 mm
N/A
3.969 mm
N/A
3.969
N/A
40.8 mm
N/A
36.744 mm
N/A
6
40-8T4-PFDI-G
N/A
40 mm
N/A
8 mm
N/A
4.763 mm
N/A
4.763
N/A
41 mm
N/A
36.132 mm
N/A
4
40-8T6-PFDI-G
N/A
40 mm
N/A
8 mm
N/A
4.763 mm
N/A
4.763
N/A
41 mm
N/A
36.132 mm
N/A
6
40-10T3-PFDI-G
N/A
40 mm
N/A
10 mm
N/A
6.350 mm
N/A
6.350
N/A
41.4 mm
N/A
34.91 mm
N/A
3
40-10T4-PFDI-G
N/A
40 mm
N/A
10 mm
N/A
6.350 mm
N/A
6.350
N/A
41.4 mm
N/A
34.91 mm
N/A
4
50-5T4-PFDI-G
N/A
50 mm
N/A
5 mm
N/A
3.175 mm
N/A
3.175
N/A
50.6 mm
N/A
47.324 mm
N/A
4
1 - 25 of 52
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1
2
3