Flange to flange, double nut, internal recirculation cap.
51 - 52 of 52 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Nominal Diameter (mm)

Lead (mm)

Ball Diameter (mm)

Pitch Circle Diameter (PCD) (mm)

Root Diameter (RD) (mm)

Circuits

Item #

Nominal Diameter

Lead

Ball Diameter

Pitch Circle Diameter (PCD)

Root Diameter (RD)

Circuits

Sort by
N/A 80 mm N/A 20 mm N/A 9.525 mm N/A 82.2 mm N/A 72.466 mm N/A 4
N/A 100 mm N/A 20 mm N/A 9.525 mm N/A 102.20 mm N/A 92.466 mm N/A 4
51 - 52 of 52 | Results Per Page | View | Unit of Measure
1 2 3