Offset pitch preload, flange end, single nut, tube within the nut diameter.
51 - 61 of 61 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Nominal Diameter (mm)

Lead (mm)

Ball Diameter (mm)

Pitch Circle Diameter (PCD) (mm)

Root Diameter (RD) (mm)

Circuits

Item #

Nominal Diameter

Lead

Ball Diameter

Pitch Circle Diameter (PCD)

Root Diameter (RD)

Circuits

N/A 50 mm N/A 10 mm N/A 6.350 mm N/A 51.4 mm N/A 44.91 mm N/A 3.5x1
N/A 50 mm N/A 12 mm N/A 7.938 mm N/A 51.8 mm N/A 43.688 mm N/A 2.5x1
N/A 55 mm N/A 10 mm N/A 6.350 mm N/A 56.4 mm N/A 49.910 mm N/A 3.5x1
N/A 55 mm N/A 12 mm N/A 7.938 mm N/A 56.80 mm N/A 48.688 mm N/A 2.5x1
N/A 63 mm N/A 8 mm N/A 4.763 mm N/A 64.00 mm N/A 59.132 mm N/A 1.5x2
N/A 63 mm N/A 10 mm N/A 6.350 mm N/A 64.4 mm N/A 57.910 mm N/A 2.5x2
N/A 63 mm N/A 12 mm N/A 7.938 mm N/A 64.8 mm N/A 56.688 mm N/A 2.5x1
N/A 63 mm N/A 16 mm N/A 9.525 mm N/A 65.2 mm N/A 55.466 mm N/A 2.5x1
N/A 63 mm N/A 20 mm N/A 9.525 mm N/A 65.2 mm N/A 55.466 mm N/A 1.5x1
N/A 70 mm N/A 10 mm N/A 6.350 mm N/A 71.40 mm N/A 64.910 mm N/A 2.5x1
N/A 70 mm N/A 12 mm N/A 7.938 mm N/A 71.80 mm N/A 63.688 mm N/A 2.5x1
51 - 61 of 61 | Results Per Page | View | Unit of Measure
1 2 3