Offset pitch preload, flange end, single nut, internal recirculation cap.
1 - 25 of 32 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Nominal Diameter (mm)

Lead (mm)

Ball Diameter (mm)

Pitch Circle Diameter (PCD) (mm)

Root Diameter (RD) (mm)

Circuits

Item #

Nominal Diameter

Lead

Ball Diameter

Pitch Circle Diameter (PCD)

Root Diameter (RD)

Circuits

N/A 20 mm N/A 5 mm N/A 3.175 mm N/A 20.6 mm N/A 17.324 mm N/A 3x2
N/A 20 mm N/A 6 mm N/A 3.969 mm N/A 20.8 mm N/A 16.744 mm N/A 3x2
N/A 25 mm N/A 5 mm N/A 3.175 mm N/A 25.6 mm N/A 22.324 mm N/A 3x2
N/A 25 mm N/A 6 mm N/A 3.969 mm N/A 25.8 mm N/A 21.744 mm N/A 3x2
N/A 32 mm N/A 5 mm N/A 3.175 mm N/A 32.6 mm N/A 29.324 mm N/A 3x2
N/A 32 mm N/A 5 mm N/A 3.175 mm N/A 32.6 mm N/A 29.324 mm N/A 4x2
N/A 32 mm N/A 6 mm N/A 3.969 mm N/A 32.8 mm N/A 28.744 mm N/A 3x2
N/A 32 mm N/A 6 mm N/A 3.969 mm N/A 32.8 mm N/A 28.744 mm N/A 4x2
N/A 32 mm N/A 8 mm N/A 4.763 mm N/A 33 mm N/A 28.132 mm N/A 3x2
N/A 32 mm N/A 8 mm N/A 4.763 mm N/A 33 mm N/A 28.132 mm N/A 4x2
N/A 32 mm N/A 10 mm N/A 6.350 mm N/A 33.4 mm N/A 26.91 mm N/A 3x2
N/A 36 mm N/A 8 mm N/A 4.763 mm N/A 37.00 mm N/A 32.132 mm N/A 4x2
N/A 40 mm N/A 5 mm N/A 3.175 mm N/A 40.6 mm N/A 37.324 mm N/A 4x2
N/A 40 mm N/A 5 mm N/A 3.175 mm N/A 40.6 mm N/A 37.324 mm N/A 6x2
N/A 40 mm N/A 6 mm N/A 3.969 mm N/A 40.8 mm N/A 36.744 mm N/A 4x2
N/A 40 mm N/A 6 mm N/A 3.969 mm N/A 40.8 mm N/A 36.744 mm N/A 6x2
N/A 40 mm N/A 8 mm N/A 4.763 mm N/A 41 mm N/A 36.132 mm N/A 4x2
N/A 40 mm N/A 10 mm N/A 6.350 mm N/A 41.4 mm N/A 34.91 mm N/A 3x2
N/A 40 mm N/A 10 mm N/A 6.350 mm N/A 41.4 mm N/A 34.91 mm N/A 4x2
N/A 50 mm N/A 5 mm N/A 3.175 mm N/A 50.6 mm N/A 47.324 mm N/A 4x2
N/A 50 mm N/A 5 mm N/A 3.175 mm N/A 50.6 mm N/A 47.324 mm N/A 6x2
N/A 50 mm N/A 6 mm N/A 3.969 mm N/A 50.80 mm N/A 46.744 mm N/A 4x2
N/A 50 mm N/A 6 mm N/A 3.969 mm N/A 50.80 mm N/A 46.744 mm N/A 6x2
N/A 50 mm N/A 8 mm N/A 4.763 mm N/A 51.0 mm N/A 46.132 mm N/A 4x2
N/A 50 mm N/A 10 mm N/A 6.350 mm N/A 51.4 mm N/A 44.91 mm N/A 3x2
1 - 25 of 32 | Results Per Page | View | Unit of Measure
1 2