Flange end, single nut, tube above the nut diameter.
26 - 50 of 97 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Nominal Diameter (mm)

Flange Diameter (mm)

Lead (mm)

Ball Diameter (mm)

Pitch Circle Diameter (PCD) (mm)

Root Diameter (RD) (mm)

Circuits

Item #

Nominal Diameter

Lead

Ball Diameter

Pitch Circle Diameter (PCD)

Root Diameter (RD)

Circuits

Sort by
N/A 32 mm N/A 5 mm N/A 3.175 mm N/A 32.6 mm N/A 29.324 mm N/A 3.5x1
N/A 32 mm N/A 6 mm N/A 3.969 mm N/A 32.8 mm N/A 28.744 mm N/A 2.5x2
N/A 32 mm N/A 6 mm N/A 3.969 mm N/A 32.8 mm N/A 28.744 mm N/A 3.5x1
N/A 32 mm N/A 8 mm N/A 4.763 mm N/A 33 mm N/A 28.132 mm N/A 2.5x2
N/A 32 mm N/A 8 mm N/A 4.763 mm N/A 33 mm N/A 28.132 mm N/A 3.5x1
N/A 32 mm N/A 10 mm N/A 6.350 mm N/A 33.4 mm N/A 26.91 mm N/A 2.5x1
N/A 32 mm N/A 10 mm N/A 6.350 mm N/A 33.4 mm N/A 26.91 mm N/A 2.5x2
N/A 32 mm N/A 10 mm N/A 6.350 mm N/A 33.4 mm N/A 26.91 mm N/A 3.5x1
N/A 32 mm N/A 16 mm N/A 6.350 mm N/A 33.4 mm N/A 26.91 mm N/A 2.5x1
N/A 32 mm N/A 20 mm N/A 4.763 mm N/A 33 mm N/A 28.132 mm N/A 2.5x1
N/A 32 mm N/A 25 mm N/A 4.763 mm N/A 33 mm N/A 28.132 mm N/A 2.5x1
N/A 32 mm N/A 32 mm N/A 4.763 mm N/A 33 mm N/A 28.132 mm N/A 1.5x1
N/A 36 mm N/A 6 mm N/A 3.969 mm N/A 36.8 mm N/A 32.744 mm N/A 2.5x1
N/A 36 mm N/A 6 mm N/A 3.969 mm N/A 36.8 mm N/A 32.744 mm N/A 2.5x2
N/A 36 mm N/A 10 mm N/A 6.350 mm N/A 37.4 mm N/A 30.91 mm N/A 2.5x2
N/A 40 mm N/A 5 mm N/A 3.175 mm N/A 40.6 mm N/A 37.324 mm N/A 2.5x2
N/A 40 mm N/A 6 mm N/A 3.969 mm N/A 40.8 mm N/A 36.744 mm N/A 2.5x2
N/A 40 mm N/A 8 mm N/A 4.763 mm N/A 41 mm N/A 36.132 mm N/A 2.5x2
N/A 40 mm N/A 8 mm N/A 4.763 mm N/A 41 mm N/A 36.132 mm N/A 3.5x1
N/A 40 mm N/A 10 mm N/A 6.350 mm N/A 41.4 mm N/A 34.91 mm N/A 2.5x2
N/A 40 mm N/A 10 mm N/A 6.350 mm N/A 41.4 mm N/A 34.91 mm N/A 3.5x1
N/A 40 mm N/A 12 mm N/A 7.144 mm N/A 41.6 mm N/A 34.299 mm N/A 2.5x2
N/A 40 mm N/A 16 mm N/A 7.144 mm N/A 41.6 mm N/A 34.299 mm N/A 2.5x2
N/A 40 mm N/A 25 mm N/A 6.350 mm N/A 41.4 mm N/A 34.91 mm N/A 2.5x1
N/A 40 mm N/A 32 mm N/A 6.350 mm N/A 41.4 mm N/A 34.91 mm N/A 2.5x1
26 - 50 of 97 | Results Per Page | View | Unit of Measure
1 2 3 4