Hiwin Worldwide
Flange end, double nut, tube within the nut diameter.
26 - 50 of 111 | Results Per Page | View | Unit of Measure
1 2 3 4 5 

Item #

Nominal Diameter

Lead

Ball Diameter

Pitch Circle Diameter (PCD)

Root Diameter (RD)

Circuits

Sort by
32-10B1-FDW-G N/A 32 mm N/A 10 mm N/A 6.350 mm N/A 33.4 mm N/A 26.91 mm N/A 2.5x1
32-10B2-FDW-G N/A 32 mm N/A 10 mm N/A 6.350 mm N/A 33.4 mm N/A 26.91 mm N/A 2.5x2
32-10C1-FDW-G N/A 32 mm N/A 10 mm N/A 6.350 mm N/A 33.4 mm N/A 26.91 mm N/A 3.5x1
32-12B1-FDW-G N/A 32 mm N/A 12 mm N/A 6.350 mm N/A 33.4 mm N/A 26.91 mm N/A 2.5x1
32-12B2-FDW-G N/A 32 mm N/A 12 mm N/A 6.350 mm N/A 33.4 mm N/A 26.91 mm N/A 2.5x2
32-12C1-FDW-G N/A 32 mm N/A 12 mm N/A 6.350 mm N/A 33.4 mm N/A 26.91 mm N/A 3.5x1
32-4B2-FDW-G N/A 32 mm N/A 4 mm N/A 2.381 mm N/A 32.25 mm N/A 29.792 mm N/A 2.5x2
32-5B1-FDW-G N/A 32 mm N/A 5 mm N/A 3.175 mm N/A 32.6 mm N/A 29.324 mm N/A 2.5x1
32-5B2-FDW-G N/A 32 mm N/A 5 mm N/A 3.175 mm N/A 32.6 mm N/A 29.324 mm N/A 2.5x2
32-5C1-FDW-G N/A 32 mm N/A 5 mm N/A 3.175 mm N/A 32.6 mm N/A 29.324 mm N/A 3.5x1
32-6B1-FDW-G N/A 32 mm N/A 6 mm N/A 3.969 mm N/A 32.8 mm N/A 28.744 mm N/A 2.5x1
32-6B2-FDW-G N/A 32 mm N/A 6 mm N/A 3.969 mm N/A 32.8 mm N/A 28.744 mm N/A 2.5x2
32-6C1-FDW-G N/A 32 mm N/A 6 mm N/A 3.969 mm N/A 32.8 mm N/A 28.744 mm N/A 3.5x1
32-8A2-FDW-G N/A 32 mm N/A 8 mm N/A 4.763 mm N/A 33 mm N/A 28.132 mm N/A 1.5x2
32-8B1-FDW-G N/A 32 mm N/A 8 mm N/A 4.763 mm N/A 33 mm N/A 28.132 mm N/A 2.5x1
32-8B2-FDW-G N/A 32 mm N/A 8 mm N/A 4.763 mm N/A 33 mm N/A 28.132 mm N/A 2.5x2
32-8B3-FDW-G N/A 32 mm N/A 8 mm N/A 4.763 mm N/A 33 mm N/A 28.132 mm N/A 2.5x3
32-8C1-FDW-G N/A 32 mm N/A 8 mm N/A 4.763 mm N/A 33 mm N/A 28.132 mm N/A 3.5x1
36-10B2-FDW-G N/A 36 mm N/A 10 mm N/A 6.350 mm N/A 37.4 mm N/A 30.91 mm N/A 2.5x2
36-12A2-FDW-G N/A 36 mm N/A 12 mm N/A 4.763 mm N/A 37.00 mm N/A 32.132 mm N/A 1.5x2
36-12B1-FDW-G N/A 36 mm N/A 12 mm N/A 6.350 mm N/A 37.4 mm N/A 30.91 mm N/A 2.5x1
36-12B2-FDW-G N/A 36 mm N/A 12 mm N/A 6.350 mm N/A 37.4 mm N/A 30.91 mm N/A 2.5x2
36-6B1-FDW-G N/A 36 mm N/A 6 mm N/A 3.969 mm N/A 36.8 mm N/A 32.744 mm N/A 2.5x1
36-6B2-FDW-G N/A 36 mm N/A 6 mm N/A 3.969 mm N/A 36.8 mm N/A 32.744 mm N/A 2.5x2
36-8A2-FDW-G N/A 36 mm N/A 8 mm N/A 4.763 mm N/A 37.00 mm N/A 32.132 mm N/A 1.5x2
26 - 50 of 111 | Results Per Page | View | Unit of Measure
1 2 3 4 5