FDW Type Nuts
> View Items
All Categories
All Categories
Ballscrews
Ballscrews
Precision Ground Ballscrew Series
Precision Ground Ballscrew Series
FDW Type Nuts
FDW Type Nuts
View Items
FDW Type Nuts
Email This Page
Printable Page
Close Window
Flange end, double nut, tube within the nut diameter.
76 - 100 of 111
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1
2
3
4
5
Request Information
Compare Items
Search by Specification
Item #
Nominal Diameter
Lead
Ball Diameter
Ball Diameter_TXT
Pitch Circle Diameter (PCD)
Root Diameter (RD)
Circuits
50-10B2-FDW-G
N/A
50 mm
N/A
10 mm
N/A
6.350 mm
N/A
6.350
N/A
51.4 mm
N/A
44.91 mm
N/A
2.5x2
50-10B3-FDW-G
N/A
50 mm
N/A
10 mm
N/A
6.350 mm
N/A
6.350
N/A
51.4 mm
N/A
44.91 mm
N/A
2.5x3
50-10C1-FDW-G
N/A
50 mm
N/A
10 mm
N/A
6.350 mm
N/A
6.350
N/A
51.4 mm
N/A
44.91 mm
N/A
3.5x1
50-12B1-FDW-G
N/A
50 mm
N/A
12 mm
N/A
7.938 mm
N/A
7.938
N/A
51.8 mm
N/A
43.688 mm
N/A
2.5x1
50-12B2-FDW-G
N/A
50 mm
N/A
12 mm
N/A
7.938 mm
N/A
7.938
N/A
51.8 mm
N/A
43.688 mm
N/A
2.5x2
50-12C1-FDW-G
N/A
50 mm
N/A
12 mm
N/A
7.938 mm
N/A
7.938
N/A
51.8 mm
N/A
43.688 mm
N/A
3.5x1
50-16B2-FDW-G
N/A
50 mm
N/A
16 mm
N/A
7.938 mm
N/A
7.938
N/A
51.8 mm
N/A
43.688 mm
N/A
2.5x2
50-20B1-FDW-G
N/A
50 mm
N/A
20 mm
N/A
7.938 mm
N/A
7.938
N/A
51.8 mm
N/A
43.688 mm
N/A
2.5x1
55-10C1-FDW-G
N/A
55 mm
N/A
10 mm
N/A
6.350 mm
N/A
6.350
N/A
56.4 mm
N/A
49.910 mm
N/A
3.5x1
55-12B2-FDW-G
N/A
55 mm
N/A
12 mm
N/A
7.938 mm
N/A
7.938
N/A
56.80 mm
N/A
48.688 mm
N/A
2.5x2
63-8A2-FDW-G
N/A
63 mm
N/A
8 mm
N/A
4.763 mm
N/A
4.763
N/A
64.00 mm
N/A
59.132 mm
N/A
1.5x2
63-8A3-FDW-G
N/A
63 mm
N/A
8 mm
N/A
4.763 mm
N/A
4.763
N/A
64.00 mm
N/A
59.132 mm
N/A
1.5x3
63-10B2-FDW-G
N/A
63 mm
N/A
10 mm
N/A
6.350 mm
N/A
6.350
N/A
64.4 mm
N/A
57.910 mm
N/A
2.5x2
63-10B3-FDW-G
N/A
63 mm
N/A
10 mm
N/A
6.350 mm
N/A
6.350
N/A
64.4 mm
N/A
57.910 mm
N/A
2.5x3
63-12B2-FDW-G
N/A
63 mm
N/A
12 mm
N/A
7.938 mm
N/A
7.938
N/A
64.8 mm
N/A
56.688 mm
N/A
2.5x2
63-16B2-FDW-G
N/A
63 mm
N/A
16 mm
N/A
9.525 mm
N/A
9.525
N/A
65.2 mm
N/A
55.466 mm
N/A
2.5x2
63-20B2-FDW-G
N/A
63 mm
N/A
20 mm
N/A
9.525 mm
N/A
9.525
N/A
65.2 mm
N/A
55.466 mm
N/A
2.5x2
70-10B2-FDW-G
N/A
70 mm
N/A
10 mm
N/A
6.350 mm
N/A
6.350
N/A
71.40 mm
N/A
64.910 mm
N/A
2.5x2
70-10B3-FDW-G
N/A
70 mm
N/A
10 mm
N/A
6.350 mm
N/A
6.350
N/A
71.40 mm
N/A
64.910 mm
N/A
2.5x3
70-12B2-FDW-G
N/A
70 mm
N/A
12 mm
N/A
7.938 mm
N/A
7.938
N/A
71.80 mm
N/A
63.688 mm
N/A
2.5x2
70-12B3-FDW-G
N/A
70 mm
N/A
12 mm
N/A
7.938 mm
N/A
7.938
N/A
71.80 mm
N/A
63.688 mm
N/A
2.5x3
70-20B2-FDW-G
N/A
70 mm
N/A
20 mm
N/A
9.525 mm
N/A
9.525
N/A
72.2 mm
N/A
62.466 mm
N/A
2.5x2
80-10B2-FDW-G
N/A
80 mm
N/A
10 mm
N/A
6.350 mm
N/A
6.350
N/A
81.4 mm
N/A
74.910 mm
N/A
2.5x2
80-10B3-FDW-G
N/A
80 mm
N/A
10 mm
N/A
6.350 mm
N/A
6.350
N/A
81.4 mm
N/A
74.910 mm
N/A
2.5x3
80-12B2-FDW-G
N/A
80 mm
N/A
12 mm
N/A
7.938 mm
N/A
7.938
N/A
81.8 mm
N/A
73.688 mm
N/A
2.5x2
76 - 100 of 111
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1
2
3
4
5