FDV Type Nuts
> View Items
All Categories
All Categories
Ballscrews
Ballscrews
Precision Ground Ballscrew Series
Precision Ground Ballscrew Series
FDV Type Nuts
FDV Type Nuts
View Items
FDV Type Nuts
Email This Page
Printable Page
Close Window
Flange end, double nut, tube above the nut diameter.
1 - 25 of 95
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1
2
3
4
Request Information
Compare Items
Search by Specification
Item #
Nominal Diameter
Lead
Ball Diameter
Ball Diameter_TXT
Pitch Circle Diameter (PCD)
Root Diameter (RD)
Circuits
16-5B1-FDV-G
N/A
16 mm
N/A
5 mm
N/A
3.175 mm
N/A
3.175
N/A
16.6 mm
N/A
13.324 mm
N/A
2.5x1
16-5B2-FDV-G
N/A
16 mm
N/A
5 mm
N/A
3.175 mm
N/A
3.175
N/A
16.6 mm
N/A
13.324 mm
N/A
2.5x2
16-5C1-FDV-G
N/A
16 mm
N/A
5 mm
N/A
3.175 mm
N/A
3.175
N/A
16.6 mm
N/A
13.324 mm
N/A
3.5x1
20-5B1-FDV-G
N/A
20 mm
N/A
5 mm
N/A
3.175 mm
N/A
3.175
N/A
20.6 mm
N/A
17.324 mm
N/A
2.5x1
20-5B2-FDV-G
N/A
20 mm
N/A
5 mm
N/A
3.175 mm
N/A
3.175
N/A
20.6 mm
N/A
17.324 mm
N/A
2.5x2
20-6B1-FDV-G
N/A
20 mm
N/A
6 mm
N/A
3.969 mm
N/A
3.969
N/A
20.8 mm
N/A
16.744 mm
N/A
2.5x1
20-6C1-FDV-G
N/A
20 mm
N/A
6 mm
N/A
3.969 mm
N/A
3.969
N/A
20.8 mm
N/A
16.744 mm
N/A
3.5x1
25-5B1-FDV-G
N/A
25 mm
N/A
5 mm
N/A
3.175 mm
N/A
3.175
N/A
25.6 mm
N/A
22.324 mm
N/A
2.5x1
25-5B2-FDV-G
N/A
25 mm
N/A
5 mm
N/A
3.175 mm
N/A
3.175
N/A
25.6 mm
N/A
22.324 mm
N/A
2.5x2
25-5C1-FDV-G
N/A
25 mm
N/A
5 mm
N/A
3.175 mm
N/A
3.175
N/A
25.6 mm
N/A
22.324 mm
N/A
3.5x1
25-6B2-FDV-G
N/A
25 mm
N/A
6 mm
N/A
3.969 mm
N/A
3.969
N/A
25.8 mm
N/A
21.744 mm
N/A
2.5x2
25-6C1-FDV-G
N/A
25 mm
N/A
6 mm
N/A
3.969 mm
N/A
3.969
N/A
25.8 mm
N/A
21.744 mm
N/A
3.5x1
25-10B1-FDV-G
N/A
25 mm
N/A
10 mm
N/A
4.763 mm
N/A
4.763
N/A
26 mm
N/A
21.132 mm
N/A
2.5x1
28-5B1-FDV-G
N/A
28 mm
N/A
5 mm
N/A
3.175 mm
N/A
3.175
N/A
28.6 mm
N/A
25.324 mm
N/A
2.5x1
28-5B2-FDV-G
N/A
28 mm
N/A
5 mm
N/A
3.175 mm
N/A
3.175
N/A
28.6 mm
N/A
25.324 mm
N/A
2.5x2
28-6A2-FDV-G
N/A
28 mm
N/A
6 mm
N/A
3.175 mm
N/A
3.175
N/A
28.6 mm
N/A
25.324 mm
N/A
1.5x2
28-8A2-FDV-G
N/A
28 mm
N/A
8 mm
N/A
4.763 mm
N/A
4.763
N/A
29.0 mm
N/A
24.132 mm
N/A
1.5x2
28-10B2-FDV-G
N/A
28 mm
N/A
10 mm
N/A
4.763 mm
N/A
4.763
N/A
29.0 mm
N/A
24.132 mm
N/A
2.5x2
32-5B1-FDV-G
N/A
32 mm
N/A
5 mm
N/A
3.175 mm
N/A
3.175
N/A
32.6 mm
N/A
29.324 mm
N/A
2.5x1
32-5B2-FDV-G
N/A
32 mm
N/A
5 mm
N/A
3.175 mm
N/A
3.175
N/A
32.6 mm
N/A
29.324 mm
N/A
2.5x2
32-5C1-FDV-G
N/A
32 mm
N/A
5 mm
N/A
3.175 mm
N/A
3.175
N/A
32.6 mm
N/A
29.324 mm
N/A
3.5x1
32-6B1-FDV-G
N/A
32 mm
N/A
6 mm
N/A
3.969 mm
N/A
3.969
N/A
32.8 mm
N/A
28.744 mm
N/A
2.5x1
32-6B2-FDV-G
N/A
32 mm
N/A
6 mm
N/A
3.969 mm
N/A
3.969
N/A
32.8 mm
N/A
28.744 mm
N/A
2.5x2
32-6C1-FDV-G
N/A
32 mm
N/A
6 mm
N/A
3.969 mm
N/A
3.969
N/A
32.8 mm
N/A
28.744 mm
N/A
3.5x1
32-8B1-FDV-G
N/A
32 mm
N/A
8 mm
N/A
4.763 mm
N/A
4.763
N/A
33 mm
N/A
28.132 mm
N/A
2.5x1
1 - 25 of 95
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1
2
3
4