FDV Type Nuts
Precision Ground Ballscrew Series
Flange end, double nut, tube above the nut diameter.
Clear
Filter
Nominal Diameter (mm)
Lead (mm)
Ball Diameter (mm)
Pitch Circle Diameter (PCD) (mm)
Root Diameter (RD) (mm)
Circuits
Item # |
Nominal Diameter |
Lead |
Ball Diameter |
Pitch Circle Diameter (PCD) |
Root Diameter (RD) |
Circuits |
---|---|---|---|---|---|---|
32-10B2-FDV-G | Nominal Diameter N/A 32 mm | Lead N/A 10 mm | Ball Diameter N/A 6.350 mm | Pitch Circle Diameter (PCD) N/A 33.4 mm | Root Diameter (RD) N/A 26.91 mm | Circuits N/A 2.5x2 |
32-10C1-FDV-G | Nominal Diameter N/A 32 mm | Lead N/A 10 mm | Ball Diameter N/A 6.350 mm | Pitch Circle Diameter (PCD) N/A 33.4 mm | Root Diameter (RD) N/A 26.91 mm | Circuits N/A 3.5x1 |
32-12A2-FDV-G | Nominal Diameter N/A 32 mm | Lead N/A 12 mm | Ball Diameter N/A 6.350 mm | Pitch Circle Diameter (PCD) N/A 33.4 mm | Root Diameter (RD) N/A 26.91 mm | Circuits N/A 1.5x2 |
32-12B1-FDV-G | Nominal Diameter N/A 32 mm | Lead N/A 12 mm | Ball Diameter N/A 6.350 mm | Pitch Circle Diameter (PCD) N/A 33.4 mm | Root Diameter (RD) N/A 26.91 mm | Circuits N/A 2.5x1 |
32-16A2-FDV-G | Nominal Diameter N/A 32 mm | Lead N/A 16 mm | Ball Diameter N/A 6.350 mm | Pitch Circle Diameter (PCD) N/A 33.4 mm | Root Diameter (RD) N/A 26.91 mm | Circuits N/A 1.5x2 |
32-5B1-FDV-G | Nominal Diameter N/A 32 mm | Lead N/A 5 mm | Ball Diameter N/A 3.175 mm | Pitch Circle Diameter (PCD) N/A 32.6 mm | Root Diameter (RD) N/A 29.324 mm | Circuits N/A 2.5x1 |
32-5B2-FDV-G | Nominal Diameter N/A 32 mm | Lead N/A 5 mm | Ball Diameter N/A 3.175 mm | Pitch Circle Diameter (PCD) N/A 32.6 mm | Root Diameter (RD) N/A 29.324 mm | Circuits N/A 2.5x2 |
32-5C1-FDV-G | Nominal Diameter N/A 32 mm | Lead N/A 5 mm | Ball Diameter N/A 3.175 mm | Pitch Circle Diameter (PCD) N/A 32.6 mm | Root Diameter (RD) N/A 29.324 mm | Circuits N/A 3.5x1 |
32-6B1-FDV-G | Nominal Diameter N/A 32 mm | Lead N/A 6 mm | Ball Diameter N/A 3.969 mm | Pitch Circle Diameter (PCD) N/A 32.8 mm | Root Diameter (RD) N/A 28.744 mm | Circuits N/A 2.5x1 |
32-6B2-FDV-G | Nominal Diameter N/A 32 mm | Lead N/A 6 mm | Ball Diameter N/A 3.969 mm | Pitch Circle Diameter (PCD) N/A 32.8 mm | Root Diameter (RD) N/A 28.744 mm | Circuits N/A 2.5x2 |
32-6C1-FDV-G | Nominal Diameter N/A 32 mm | Lead N/A 6 mm | Ball Diameter N/A 3.969 mm | Pitch Circle Diameter (PCD) N/A 32.8 mm | Root Diameter (RD) N/A 28.744 mm | Circuits N/A 3.5x1 |
32-8B1-FDV-G | Nominal Diameter N/A 32 mm | Lead N/A 8 mm | Ball Diameter N/A 4.763 mm | Pitch Circle Diameter (PCD) N/A 33 mm | Root Diameter (RD) N/A 28.132 mm | Circuits N/A 2.5x1 |
32-8B2-FDV-G | Nominal Diameter N/A 32 mm | Lead N/A 8 mm | Ball Diameter N/A 4.763 mm | Pitch Circle Diameter (PCD) N/A 33 mm | Root Diameter (RD) N/A 28.132 mm | Circuits N/A 2.5x2 |
32-8C1-FDV-G | Nominal Diameter N/A 32 mm | Lead N/A 8 mm | Ball Diameter N/A 4.763 mm | Pitch Circle Diameter (PCD) N/A 33 mm | Root Diameter (RD) N/A 28.132 mm | Circuits N/A 3.5x1 |
36-10B2-FDV-G | Nominal Diameter N/A 36 mm | Lead N/A 10 mm | Ball Diameter N/A 6.350 mm | Pitch Circle Diameter (PCD) N/A 37.4 mm | Root Diameter (RD) N/A 30.91 mm | Circuits N/A 2.5x2 |
36-6B1-FDV-G | Nominal Diameter N/A 36 mm | Lead N/A 6 mm | Ball Diameter N/A 3.969 mm | Pitch Circle Diameter (PCD) N/A 36.8 mm | Root Diameter (RD) N/A 32.744 mm | Circuits N/A 2.5x1 |
36-6B2-FDV-G | Nominal Diameter N/A 36 mm | Lead N/A 6 mm | Ball Diameter N/A 3.969 mm | Pitch Circle Diameter (PCD) N/A 36.8 mm | Root Diameter (RD) N/A 32.744 mm | Circuits N/A 2.5x2 |
40-10B1-FDV-G | Nominal Diameter N/A 40 mm | Lead N/A 10 mm | Ball Diameter N/A 6.350 mm | Pitch Circle Diameter (PCD) N/A 41.4 mm | Root Diameter (RD) N/A 34.91 mm | Circuits N/A 2.5x1 |
40-10B2-FDV-G | Nominal Diameter N/A 40 mm | Lead N/A 10 mm | Ball Diameter N/A 6.350 mm | Pitch Circle Diameter (PCD) N/A 41.4 mm | Root Diameter (RD) N/A 34.91 mm | Circuits N/A 2.5x2 |
40-10C1-FDV-G | Nominal Diameter N/A 40 mm | Lead N/A 10 mm | Ball Diameter N/A 6.350 mm | Pitch Circle Diameter (PCD) N/A 41.4 mm | Root Diameter (RD) N/A 34.91 mm | Circuits N/A 3.5x1 |
40-12A2-FDV-G | Nominal Diameter N/A 40 mm | Lead N/A 12 mm | Ball Diameter N/A 6.350 mm | Pitch Circle Diameter (PCD) N/A 41.4 mm | Root Diameter (RD) N/A 34.91 mm | Circuits N/A 1.5x2 |
40-12B1-FDV-G | Nominal Diameter N/A 40 mm | Lead N/A 12 mm | Ball Diameter N/A 7.144 mm | Pitch Circle Diameter (PCD) N/A 41.6 mm | Root Diameter (RD) N/A 34.299 mm | Circuits N/A 2.5x1 |
40-12B2-FDV-G | Nominal Diameter N/A 40 mm | Lead N/A 12 mm | Ball Diameter N/A 7.144 mm | Pitch Circle Diameter (PCD) N/A 41.6 mm | Root Diameter (RD) N/A 34.299 mm | Circuits N/A 2.5x2 |
40-12C1-FDV-G | Nominal Diameter N/A 40 mm | Lead N/A 12 mm | Ball Diameter N/A 7.144 mm | Pitch Circle Diameter (PCD) N/A 41.6 mm | Root Diameter (RD) N/A 34.299 mm | Circuits N/A 3.5x1 |
40-16A2-FDV-G | Nominal Diameter N/A 40 mm | Lead N/A 16 mm | Ball Diameter N/A 7.144 mm | Pitch Circle Diameter (PCD) N/A 41.6 mm | Root Diameter (RD) N/A 34.299 mm | Circuits N/A 1.5x2 |