• Tiny shape
  • Digital or analog output
  • Simple design and easy
  • Same installation holes, easy to switch and replace
1 - 25 of 280 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Signal Format

  • Analogue
  • Digital

Output Signal

  • 5 V TTL/RS422
  • SIN/COS 1 Vp-p

Repeatability

  • ±2 µm
  • ±3 µm

Maximum Travel Speed (m/s)

  • 5
  • 10

Connector

Cable Length (m)

Item #

Signal Format

Output Signal

Repeatability

Maximum Travel Speed

Connector

Cable Length

Sort by
N/A Analogue N/A SIN/COS 1 Vp-p N/A ±3 µm N/A 10 m/s N/A Flying Lead N/A 1 m
N/A Analogue N/A SIN/COS 1 Vp-p N/A ±3 µm N/A 10 m/s N/A Flying Lead N/A 1 m
N/A Digital N/A 5 V TTL/RS422 N/A ±2 µm N/A 5 m/s N/A Flying Lead N/A 1 m
N/A Digital N/A 5 V TTL/RS422 N/A ±2 µm N/A 5 m/s N/A Flying Lead N/A 1 m
N/A Analogue N/A SIN/COS 1 Vp-p N/A ±3 µm N/A 10 m/s N/A SCSI 20 Pin N/A 1 m
N/A Analogue N/A SIN/COS 1 Vp-p N/A ±3 µm N/A 10 m/s N/A SCSI 20 Pin N/A 1 m
N/A Digital N/A 5 V TTL/RS422 N/A ±2 µm N/A 5 m/s N/A SCSI 20 Pin N/A 1 m
N/A Digital N/A 5 V TTL/RS422 N/A ±2 µm N/A 5 m/s N/A SCSI 20 Pin N/A 1 m
N/A Analogue N/A SIN/COS 1 Vp-p N/A ±3 µm N/A 10 m/s N/A SCSI 14 Pin N/A 1 m
N/A Analogue N/A SIN/COS 1 Vp-p N/A ±3 µm N/A 10 m/s N/A SCSI 14 Pin N/A 1 m
N/A Digital N/A 5 V TTL/RS422 N/A ±2 µm N/A 5 m/s N/A SCSI 14 Pin N/A 1 m
N/A Digital N/A 5 V TTL/RS422 N/A ±2 µm N/A 5 m/s N/A SCSI 14 Pin N/A 1 m
N/A Analogue N/A SIN/COS 1 Vp-p N/A ±3 µm N/A 10 m/s N/A D-Sub 15 Pin N/A 1 m
N/A Analogue N/A SIN/COS 1 Vp-p N/A ±3 µm N/A 10 m/s N/A D-Sub 15 Pin N/A 1 m
N/A Digital N/A 5 V TTL/RS422 N/A ±2 µm N/A 5 m/s N/A D-Sub 15 Pin N/A 1 m
N/A Digital N/A 5 V TTL/RS422 N/A ±2 µm N/A 5 m/s N/A D-Sub 15 Pin N/A 1 m
N/A Analogue N/A SIN/COS 1 Vp-p N/A ±3 µm N/A 10 m/s N/A 17 Pin Circular Plug (M17) N/A 1 m
N/A Analogue N/A SIN/COS 1 Vp-p N/A ±3 µm N/A 10 m/s N/A 17 Pin Circular Plug (M17) N/A 1 m
N/A Digital N/A 5 V TTL/RS422 N/A ±2 µm N/A 5 m/s N/A 17 Pin Circular Plug (M17) N/A 1 m
N/A Digital N/A 5 V TTL/RS422 N/A ±2 µm N/A 5 m/s N/A 17 Pin Circular Plug (M17) N/A 1 m
N/A Analogue N/A SIN/COS 1 Vp-p N/A ±3 µm N/A 10 m/s N/A SCSI 14 Pin (screw type) N/A 1 m
N/A Analogue N/A SIN/COS 1 Vp-p N/A ±3 µm N/A 10 m/s N/A SCSI 14 Pin (screw type) N/A 1 m
N/A Digital N/A 5 V TTL/RS422 N/A ±2 µm N/A 5 m/s N/A SCSI 14 Pin (screw type) N/A 1 m
N/A Digital N/A 5 V TTL/RS422 N/A ±2 µm N/A 5 m/s N/A SCSI 14 Pin (screw type) N/A 1 m
N/A Analogue N/A SIN/COS 1 Vp-p N/A ±3 µm N/A 10 m/s N/A D-sub VGA 15 Pin N/A 1 m
1 - 25 of 280 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »