• Digital or analog signal output available
  • Simple design and easy-mounting
  • Same installation holes as other optical encoders, easy to switch and replace
  • Waterproof and dustproof
  • Optional metal protection tube
101 - 125 of 280 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Signal Format

  • Analogue
  • Digital

Output Signal

  • 5 V TTL/RS422
  • SIN/COS 1 Vp-p

Repeatability

  • ±2 µm
  • ±3 µm

Maximum Travel Speed (m/s)

  • 5
  • 10

Connector

Cable Length (m)

Item #

Signal Format

Output Signal

Repeatability

Maximum Travel Speed

Connector

Cable Length

Sort by
N/A Analogue N/A SIN/COS 1 Vp-p N/A ±3 µm N/A 10 m/s N/A 17 Pin Circular Plug (M17) N/A 4 m
N/A Analogue N/A SIN/COS 1 Vp-p N/A ±3 µm N/A 10 m/s N/A 17 Pin Circular Plug (M17) N/A 4 m
N/A Digital N/A 5 V TTL/RS422 N/A ±2 µm N/A 5 m/s N/A 17 Pin Circular Plug (M17) N/A 4 m
N/A Digital N/A 5 V TTL/RS422 N/A ±2 µm N/A 5 m/s N/A 17 Pin Circular Plug (M17) N/A 4 m
N/A Analogue N/A SIN/COS 1 Vp-p N/A ±3 µm N/A 10 m/s N/A SCSI 14 Pin (screw type) N/A 4 m
N/A Analogue N/A SIN/COS 1 Vp-p N/A ±3 µm N/A 10 m/s N/A SCSI 14 Pin (screw type) N/A 4 m
N/A Digital N/A 5 V TTL/RS422 N/A ±2 µm N/A 5 m/s N/A SCSI 14 Pin (screw type) N/A 4 m
N/A Digital N/A 5 V TTL/RS422 N/A ±2 µm N/A 5 m/s N/A SCSI 14 Pin (screw type) N/A 4 m
N/A Analogue N/A SIN/COS 1 Vp-p N/A ±3 µm N/A 10 m/s N/A D-sub VGA 15 Pin N/A 4 m
N/A Analogue N/A SIN/COS 1 Vp-p N/A ±3 µm N/A 10 m/s N/A D-sub VGA 15 Pin N/A 4 m
N/A Digital N/A 5 V TTL/RS422 N/A ±2 µm N/A 5 m/s N/A D-sub VGA 15 Pin N/A 4 m
N/A Digital N/A 5 V TTL/RS422 N/A ±2 µm N/A 5 m/s N/A D-sub VGA 15 Pin N/A 4 m
N/A Analogue N/A SIN/COS 1 Vp-p N/A ±3 µm N/A 10 m/s N/A Flying Lead N/A 5 m
N/A Analogue N/A SIN/COS 1 Vp-p N/A ±3 µm N/A 10 m/s N/A Flying Lead N/A 5 m
N/A Digital N/A 5 V TTL/RS422 N/A ±2 µm N/A 5 m/s N/A Flying Lead N/A 5 m
N/A Digital N/A 5 V TTL/RS422 N/A ±2 µm N/A 5 m/s N/A Flying Lead N/A 5 m
N/A Analogue N/A SIN/COS 1 Vp-p N/A ±3 µm N/A 10 m/s N/A SCSI 20 Pin N/A 5 m
N/A Analogue N/A SIN/COS 1 Vp-p N/A ±3 µm N/A 10 m/s N/A SCSI 20 Pin N/A 5 m
N/A Digital N/A 5 V TTL/RS422 N/A ±2 µm N/A 5 m/s N/A SCSI 20 Pin N/A 5 m
N/A Digital N/A 5 V TTL/RS422 N/A ±2 µm N/A 5 m/s N/A SCSI 20 Pin N/A 5 m
N/A Analogue N/A SIN/COS 1 Vp-p N/A ±3 µm N/A 10 m/s N/A SCSI 14 Pin N/A 5 m
N/A Analogue N/A SIN/COS 1 Vp-p N/A ±3 µm N/A 10 m/s N/A SCSI 14 Pin N/A 5 m
N/A Digital N/A 5 V TTL/RS422 N/A ±2 µm N/A 5 m/s N/A SCSI 14 Pin N/A 5 m
N/A Digital N/A 5 V TTL/RS422 N/A ±2 µm N/A 5 m/s N/A SCSI 14 Pin N/A 5 m
N/A Analogue N/A SIN/COS 1 Vp-p N/A ±3 µm N/A 10 m/s N/A D-Sub 15 Pin N/A 5 m
101 - 125 of 280 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »