The RAB series trunnion multi-axis rotary tables utilize an air or water-cooled torque motor for powerful acceleration and torque. These tables are equip with a high-resolution encoder and are adaptable to standard control systems.
  • Symmetrical trunnion motion design.
  • High positioning accuracy, suitable for high-precision simultaneous machining.
  • Built-in powerful air brake system.
  • Widely used in 3+2 axis, 4+1 axis positioning processing or 5-axis simultaneous processing.
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Item #

Table Diameter

Center Height

Table Height

Continuous Torque [Nm] (Rotary/Tilting ±120°)

Max. Torque [N.m] (Rotary/Tilting ±120°)

Maximum Allowable Working Inertia [kgm2]

Load Weight

Cooling Method

Net Weight

N/A 200 mm N/A 195 mm N/A 240 mm N/A 28/65 N/A 81/280 N/A 1.6 N/A 20 kg N/A Air Cooling N/A 20 kg
N/A 500 mm N/A 325 mm N/A 265 mm N/A 600/2000 N/A 1100/3600 N/A 23.8 N/A 850 kg N/A Water Cooling N/A 850 kg
N/A 630 mm N/A 325 mm N/A 265 mm N/A 600/2580*2 N/A 1100/4800*2 N/A 23.8 N/A 850 kg N/A Water Cooling N/A 850 kg
N/A 800 mm N/A 325 mm N/A 225 mm N/A 2200/4400*2 N/A 3900/7800*2 N/A 177.6 N/A 200 kg N/A Water Cooling N/A 1200 kg
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1