26 - 43 of 43 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Outside Diameter (mm)

Outside Diameter (mm)

L3 (mm)

Static Load (kgf)

Dynamic Load (kgf)

Item #

Shaft Outside Diameter

Outside Diameter

L3

Static Load

Dynamic Load

N/A 12 mm N/A 37 mm N/A 280 mm N/A 430 kgf N/A 217 kgf
N/A 12 mm N/A 37 mm N/A 330 mm N/A 430 kgf N/A 217 kgf
N/A 12 mm N/A 37 mm N/A 380 mm N/A 430 kgf N/A 217 kgf
N/A 12 mm N/A 38 mm N/A 180 mm N/A 546 kgf N/A 309 kgf
N/A 12 mm N/A 38 mm N/A 230 mm N/A 546 kgf N/A 309 kgf
N/A 12 mm N/A 38 mm N/A 280 mm N/A 546 kgf N/A 309 kgf
N/A 12 mm N/A 38 mm N/A 330 mm N/A 546 kgf N/A 309 kgf
N/A 12 mm N/A 38 mm N/A 380 mm N/A 546 kgf N/A 309 kgf
N/A 14 mm N/A 40 mm N/A 166 mm N/A 511 kgf N/A 236 kgf
N/A 14 mm N/A 40 mm N/A 216 mm N/A 511 kgf N/A 236 kgf
N/A 14 mm N/A 40 mm N/A 266 mm N/A 511 kgf N/A 236 kgf
N/A 14 mm N/A 40 mm N/A 316 mm N/A 511 kgf N/A 236 kgf
N/A 14 mm N/A 40 mm N/A 416 mm N/A 511 kgf N/A 236 kgf
N/A 14 mm N/A 45 mm N/A 230 mm N/A 725 kgf N/A 403 kgf
N/A 14 mm N/A 45 mm N/A 280 mm N/A 725 kgf N/A 403 kgf
N/A 14 mm N/A 45 mm N/A 330 mm N/A 725 kgf N/A 403 kgf
N/A 14 mm N/A 45 mm N/A 430 mm N/A 725 kgf N/A 403 kgf
N/A 14 mm N/A 45 mm N/A 530 mm N/A 725 kgf N/A 403 kgf
26 - 43 of 43 | Results Per Page | View | Unit of Measure
1 2