Hiwin Corporation six-axis articulated robots are used when complex motions, faster cycle time, and high repeatability are priorities. These robots consist of six rotary axis with absolute encoders. This allows for unlimited orientations and point combinations while maintaining up to 20µm repeatability.

Applications include pick-and-place, packaging, part handling, assembly, machine tending, light machining, dispensing, inspection, small components loading and unloading, inverted application scanning and more.

  • Hiwin can assist you with reliable components and complete subsystems with a Hiwin electric gripper, adapter plate, vision system, RTU and more. Consult with a Hiwin engineer.
  • Strong and reliable. Select the model that meets your strength and reach requirements in a light and compact form.
  • Manipulator, Tech Pendant, controller and cables are all included.
  • Software and updates are free. Offline version available for PC based programming.
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 

Item #

Model

Rated Payload

Maximum Payload

Max. Reach Radius

Protection Rating

Weight

N/A RA605 N/A 5 kg N/A 7 kg N/A 710 mm N/A IP65 N/A 40 kg
N/A RA605 N/A 5 kg N/A 7 kg N/A 909 mm N/A IP65 N/A 45 kg
N/A RA610 N/A 12 kg N/A 14 kg N/A 1355 mm N/A IP54(Wrist:IP65) N/A 143 kg
N/A RA610 N/A 10 kg N/A 12 kg N/A 1475 mm N/A IP54(Wrist:IP65) N/A 147 kg
N/A RA610 N/A 10 kg N/A 12 kg N/A 1672 mm N/A IP54(Wrist:IP65) N/A 150 kg
N/A RA610 N/A 7 kg N/A 9 kg N/A 1869 mm N/A IP54(Wrist:IP65) N/A 152 kg
N/A RA610 N/A 30 kg N/A 32 kg N/A 1151 mm N/A IP54(Wrist:IP65) N/A 136 kg
N/A RT605 N/A 5 kg N/A 7 kg N/A 710 mm N/A IP32 N/A 40 kg
N/A RT605 N/A 5 kg N/A 7 kg N/A 909 mm N/A IP32 N/A 45 kg
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1