Hiwin Worldwide
1 - 25 of 52 | Results Per Page | View | Unit of Measure
1 2 3 

Item #

Shaft Outside Diameter

Outside Diameter

L3

Static Load

Dynamic Load

Sort by
2R15-10U2-DFSH-239-321-0.018 N/A 15 mm N/A 57 mm N/A 321 mm N/A 1590 kgf3190 kgf N/A 940 kgf1490 kgf
2R15-10U2-DFSH-289-371-0.018 N/A 15 mm N/A 57 mm N/A 371 mm N/A 1590 kgf3190 kgf N/A 940 kgf1490 kgf
2R15-10U2-DFSH-339-421-0.018 N/A 15 mm N/A 57 mm N/A 421 mm N/A 1590 kgf3190 kgf N/A 940 kgf1490 kgf
2R15-10U2-DFSH-389-471-0.018 N/A 15 mm N/A 57 mm N/A 471 mm N/A 1590 kgf3190 kgf N/A 940 kgf1490 kgf
2R15-10U2-DFSH-439-521-0.018 N/A 15 mm N/A 57 mm N/A 521 mm N/A 1590 kgf3190 kgf N/A 940 kgf1490 kgf
2R15-10U2-DFSH-489-571-0.018 N/A 15 mm N/A 57 mm N/A 571 mm N/A 1590 kgf3190 kgf N/A 940 kgf1490 kgf
2R15-10U2-DFSH-539-621-0.018 N/A 15 mm N/A 57 mm N/A 621 mm N/A 1590 kgf3190 kgf N/A 940 kgf1490 kgf
2R15-10U2-DFSH-589-671-0.018 N/A 15 mm N/A 57 mm N/A 671 mm N/A 1590 kgf3190 kgf N/A 940 kgf1490 kgf
2R15-10U2-DFSH-639-721-0.018 N/A 15 mm N/A 57 mm N/A 721 mm N/A 1590 kgf3190 kgf N/A 940 kgf1490 kgf
2R15-10U2-DFSH-689-771-0.018 N/A 15 mm N/A 57 mm N/A 771 mm N/A 1590 kgf3190 kgf N/A 940 kgf1490 kgf
2R15-10U2-DFSH-789-871-0.018 N/A 15 mm N/A 57 mm N/A 871 mm N/A 1590 kgf3190 kgf N/A 940 kgf1490 kgf
2R15-10U2-DFSH-889-971-0.018 N/A 15 mm N/A 57 mm N/A 971 mm N/A 1590 kgf3190 kgf N/A 940 kgf1490 kgf
2R15-20S2-DFSH-236-321-0.018 N/A 15 mm N/A 57 mm N/A 321 mm N/A 1030 kgf2070 kgf N/A 620 kgf990 kgf
2R15-20S2-DFSH-286-371-0.018 N/A 15 mm N/A 57 mm N/A 371 mm N/A 1030 kgf2070 kgf N/A 620 kgf990 kgf
2R15-20S2-DFSH-336-421-0.018 N/A 15 mm N/A 57 mm N/A 421 mm N/A 1030 kgf2070 kgf N/A 620 kgf990 kgf
2R15-20S2-DFSH-386-471-0.018 N/A 15 mm N/A 57 mm N/A 471 mm N/A 1030 kgf2070 kgf N/A 620 kgf990 kgf
2R15-20S2-DFSH-436-521-0.018 N/A 15 mm N/A 57 mm N/A 521 mm N/A 1030 kgf2070 kgf N/A 620 kgf990 kgf
2R15-20S2-DFSH-486-571-0.018 N/A 15 mm N/A 57 mm N/A 571 mm N/A 1030 kgf2070 kgf N/A 620 kgf990 kgf
2R15-20S2-DFSH-536-621-0.018 N/A 15 mm N/A 57 mm N/A 621 mm N/A 1030 kgf2070 kgf N/A 620 kgf990 kgf
2R15-20S2-DFSH-586-671-0.018 N/A 15 mm N/A 57 mm N/A 671 mm N/A 1030 kgf2070 kgf N/A 620 kgf990 kgf
2R15-20S2-DFSH-636-721-0.018 N/A 15 mm N/A 57 mm N/A 721 mm N/A 1030 kgf2070 kgf N/A 620 kgf990 kgf
2R15-20S2-DFSH-686-771-0.018 N/A 15 mm N/A 57 mm N/A 771 mm N/A 1030 kgf2070 kgf N/A 620 kgf990 kgf
2R15-20S2-DFSH-786-871-0.018 N/A 15 mm N/A 57 mm N/A 871 mm N/A 1030 kgf2070 kgf N/A 620 kgf990 kgf
2R15-20S2-DFSH-886-971-0.018 N/A 15 mm N/A 57 mm N/A 971 mm N/A 1030 kgf2070 kgf N/A 620 kgf990 kgf
2R16-16S2-DFSH-234-321-0.018 N/A 16 mm N/A 57 mm N/A 321 mm N/A 1140 kgf2280 kgf N/A 670 kgf1060 kgf
1 - 25 of 52 | Results Per Page | View | Unit of Measure
1 2 3