26 - 50 of 52 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Outside Diameter (mm)

Outside Diameter (mm)

L3 (mm)

Static Load (kgf)

Dynamic Load (kgf)

Item #

Shaft Outside Diameter

Outside Diameter

L3

Static Load

Dynamic Load

Sort by
N/A 16 mm N/A 57 mm N/A 371 mm N/A 1140 kgf2280 kgf N/A 670 kgf1060 kgf
N/A 16 mm N/A 57 mm N/A 421 mm N/A 1140 kgf2280 kgf N/A 670 kgf1060 kgf
N/A 16 mm N/A 57 mm N/A 471 mm N/A 1140 kgf2280 kgf N/A 670 kgf1060 kgf
N/A 16 mm N/A 57 mm N/A 521 mm N/A 1140 kgf2280 kgf N/A 670 kgf1060 kgf
N/A 16 mm N/A 57 mm N/A 571 mm N/A 1140 kgf2280 kgf N/A 670 kgf1060 kgf
N/A 16 mm N/A 57 mm N/A 621 mm N/A 1140 kgf2280 kgf N/A 670 kgf1060 kgf
N/A 16 mm N/A 57 mm N/A 671 mm N/A 1140 kgf2280 kgf N/A 670 kgf1060 kgf
N/A 16 mm N/A 57 mm N/A 721 mm N/A 1140 kgf2280 kgf N/A 670 kgf1060 kgf
N/A 16 mm N/A 57 mm N/A 771 mm N/A 1140 kgf2280 kgf N/A 670 kgf1060 kgf
N/A 16 mm N/A 57 mm N/A 871 mm N/A 1140 kgf2280 kgf N/A 670 kgf1060 kgf
N/A 16 mm N/A 57 mm N/A 971 mm N/A 1140 kgf2280 kgf N/A 670 kgf1060 kgf
N/A 20 mm N/A 74 mm N/A 520 mm N/A 1430 kgf2860 kgf N/A 740 kgf1180 kgf
N/A 20 mm N/A 74 mm N/A 620 mm N/A 1430 kgf2860 kgf N/A 740 kgf1180 kgf
N/A 20 mm N/A 74 mm N/A 720 mm N/A 1430 kgf2860 kgf N/A 740 kgf1180 kgf
N/A 20 mm N/A 74 mm N/A 820 mm N/A 1430 kgf2860 kgf N/A 740 kgf1180 kgf
N/A 20 mm N/A 74 mm N/A 920 mm N/A 1430 kgf2860 kgf N/A 740 kgf1180 kgf
N/A 20 mm N/A 74 mm N/A 1020 mm N/A 1430 kgf2860 kgf N/A 740 kgf1180 kgf
N/A 20 mm N/A 74 mm N/A 1120 mm N/A 1430 kgf2860 kgf N/A 740 kgf1180 kgf
N/A 20 mm N/A 74 mm N/A 1220 mm N/A 1430 kgf2860 kgf N/A 740 kgf1180 kgf
N/A 20 mm N/A 74 mm N/A 1320 mm N/A 1430 kgf2860 kgf N/A 740 kgf1180 kgf
N/A 25 mm N/A 74 mm N/A 751 mm N/A 2270 kgf4540 kgf N/A 1140 kgf1810 kgf
N/A 25 mm N/A 74 mm N/A 851 mm N/A 2270 kgf4540 kgf N/A 1140 kgf1810 kgf
N/A 25 mm N/A 74 mm N/A 1051 mm N/A 2270 kgf4540 kgf N/A 1140 kgf1810 kgf
N/A 25 mm N/A 74 mm N/A 1251 mm N/A 2270 kgf4540 kgf N/A 1140 kgf1810 kgf
N/A 25 mm N/A 74 mm N/A 1451 mm N/A 2270 kgf4540 kgf N/A 1140 kgf1810 kgf
26 - 50 of 52 | Results Per Page | View | Unit of Measure
1 2 3