Clear
Filter
Shaft Outside Diameter (mm)
Outside Diameter (mm)
L3 (mm)
Static Load (kgf)
Dynamic Load (kgf)
Item # |
Shaft Outside Diameter |
Outside Diameter |
L3 |
Static Load |
Dynamic Load |
---|---|---|---|---|---|
2R25-20S2-DFSH-1510-1651-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 74 mm | L3 N/A 1651 mm | Static Load N/A 2270 kgf4540 kgf | Dynamic Load N/A 1140 kgf1810 kgf |
2R25-20S2-DFSH-1710-1851-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 74 mm | L3 N/A 1851 mm | Static Load N/A 2270 kgf4540 kgf | Dynamic Load N/A 1140 kgf1810 kgf |